EAV15107-EN11

Meter description

 

A

Relay outputs (Relay1, Relay2)

(Only in PM5330 / PM5331 / PM5340 / PM5341 )

 

B

Voltage inputs (V1, V2, V3, VN)

 

C

Control power (auxiliary power) (L1, L2)

 

D

Current inputs (I1+, I1-, I2+, I2-, I3+, I3-)

 

E

Status inputs/Digital outputs (D1+, D2+, S1+, S2+, -/C, +)

 

F

Communication port:

RS-485 (+, -, , C) (Only in PM5310 / PM5330 / PM5331 )

Ethernet (Only in PM5320 / PM5340 / PM5341 )

 

G

Gasket

 

H

Alarm / energy pulsing LED

 

I

Heartbeat / serial communications LED

 

J

Navigation / menu selection buttons

     
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.