EAV15107-EN11

Configuring time of day mode tariffs using the display

When the meter is set to time of day for tariffs, the active tariff is determined by the day type, the start and end times, and the start and end dates.

The time of day tariff is not a calendar; the meter does not calculate the corresponding day of the week to a specific date, but February 29th is considered a valid date if you are programming the meter during a leap year.

When you enter tariff times using the front panel, be aware that the displayed minute value includes the entire minute. For example, an end time of 01:15 includes the time from 01:15:00 through 01:15:59. To create a tariff period that starts right after this, you must set the next tariff start time to 01:16. Although it may appear that there is a gap between these tariffs, there is not.

  1. Navigate to Maint > Setup .
  2. Enter the setup password (default is “0”), then press OK.
  3. Navigate to Meter > Tariff .
  4. Select Mode and press Edit.
  5. Press + or - to change the setting to Time of Day, then press OK.
  6. Move the cursor to point to the tariff (Tariff 1 to Tariff 4) you want to modify, then press Edit.
    Parameter Values Description
    Day Type Everyday, Weekday, Weekend, Monday, Tuesday, Wednesday, Thursday, Friday, Saturday or Sunday Select which day the tariff is active. Only tariffs that are Everyday can have a tariff that includes midnight (for instance, from 11pm to 2am).
    Start Time 0000 to 2359 Set the time when the tariff period starts, using the 24 hour clock format (00:00 to 23:59). The Start Time cannot equal the End Time.
    End Time 0000 to 2359 Set the time when the tariff period ends, using the 24 hour clock format (00:00 to 23:59). The End Time cannot equal the Start Time.
    Start Month 1 to 12 Set the month that the tariff period starts, where 1 = January, 2 = February, 3 = March, 4 = April, 5 = May, 6 = June, 7 = July, 8 = August, 9 = September, 10 = October, 11 = November, 12 = December.
    Start Day 1 to 31 Set the day of the Start Month that the tariff period starts. The Start Day must be earlier than End Day if Start Month equals End Month.
    End Month 1 to 12 The month that the tariff period ends, where 1 = January, 2 = February, 3 = March, 4 = April, 5 = May, 6 = June, 7 = July, 8 = August, 9 = September, 10 = October, 11 = November, 12 = December.
    End Day 1 to 31 The day of the End Month that the tariff period ends.
  7. Modify each parameter as required, then press OK to set.

    Press the Up and Down arrow buttons to move between parameters.

  8. Press the Up arrow to exit, then Yes to save your changes.

    Repeat for the other tariffs as required.

    The meter checks the configuration and display a message if any tariffs have conflicting settings (overlapping tariff periods for example).

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.