Device specifications
Mechanical characteristics
|
IP degree of protection (IEC 60529) |
Display: IP54 (Upgrade to IP65 with optional accessory kit METSEIP65OP96X96FF) Meter body: IP30 |
|
Mounting position |
Vertical |
|
Display type |
Monochrome graphics LCD, 128 x 128 resolution |
|
Display backlight |
White LED |
|
Viewable area |
67 x 62.5 mm (2.64 x 2.46 in) |
|
Weight |
430 g |
|
Dimensions W x H x D [protrusion from cabinet] |
96 x 96 x 72 mm (depth of meter from housing mounting flange) [13 mm] |
|
Panel thickness |
6 mm maximum |
Electrical characteristics
Measurement accuracy
|
||
|
Measurement type |
Class of accuracy as per IEC 61557-12: 2021, BS/ EN 61557-12 (for firmware version 1.1.1 and higher) |
Error |
|
Active energy |
Class 0.5S (Class 0.5S as per IEC 62053-22: 2020, BS/ EN 62053-22 at 5 A Inominal (for 1 A Inominal when I > 0.15 A)) |
±0.5% |
|
Reactive energy |
Class 2 (Class 2 as per IEC 62053-23: 2020, BS/ EN 62053-23 at 5 A Inominal (for 1 A Inominal when I > 0.15 A)) |
±2% |
|
Apparent energy |
Class 0.5 |
±0.5% |
|
Active power |
Class 0.5 |
±0.5% |
|
Reactive power |
Class 2 |
±2% |
|
Apparent power |
Class 0.5 |
±0.5% |
|
Current |
Class 0.5 |
±0.5% |
|
Voltage (L-N) |
Class 0.5 |
±0.5% |
|
Frequency |
Class 0.05 |
±0.05% |
|
Power factor |
Class 0.5 |
±0.005 Count |
Power quality accuracy
|
Measurement type |
Class of accuracy as per IEC 61557-12: 2021, BS/ EN 61557-12 (for firmware version 1.1.1 and higher) |
Error |
|---|---|---|
|
Voltage harmonics |
Class 5 |
±5% |
|
Voltage THD/thd |
Class 5 |
±5% |
|
Current harmonics |
Class 5 |
±5% |
|
Current THD |
Class 5 |
±5% |
Voltage inputs
|
Maximum VT/PT primary |
1.0 MV AC |
|
Specified accuracy range |
20...400 V L-N / 35...690 V L-L (Wye) or 35...600 V L-L (Delta) UL Listed up to 347 V L-N / 600 V L-L (absolute range 35 V L-L...760 V L-L) |
|
Overload |
460 V L-N / 800 V L-L |
|
Impedance |
5 MΩ |
|
Rated impulse voltage |
6 kV for 1.2 μs |
|
Frequency |
Measured: 45...65 Hz Nominal: 50 / 60 Hz |
|
Burden |
< 0.2 VA at 240 V AC L-N |
Current inputs
|
CT secondary |
Nominal: 5 A or 1 A |
|
Measured current |
5 mA...8.5 A |
|
Starting current |
5 mA |
|
Withstand |
20 A continuous 50 A at 10 sec/hr 500 A at 1 sec/hr |
|
Impedance |
< 0.3 mΩ |
|
Frequency |
Measured: 45...65 Hz Nominal: 50 / 60 Hz |
|
Burden |
< 0.026 VA at 8.5 A |
AC control power
|
Nominal AC voltage |
277 V L-N (Range: 100...277 V L-N ± 10%) 415 V L-L (Range: 100...415 V L-L ± 10%) |
|
Burden |
5 W / 11 VA max at 415 V AC |
|
Installation category |
CAT III 300 V L-N class per BS/ EN/ IEC/ UL 61010-1: 2010 + A1: 2019 |
|
Nominal frequency |
50/60 Hz (Range: 45...65 Hz) |
|
Ride-through time |
80 ms typical at 120 V AC and maximum burden 100 ms typical at 230 V AC and maximum burden 100 ms typical at 415 V AC and maximum burden |
DC control power
|
Nominal DC voltage |
250 V (Range: 125...250 V ± 20%) |
|
Burden |
< 4 W at 250 V DC |
|
Ride-through time |
50 ms typical at 125 V DC and maximum burden |
Relay outputs
|
Number |
2 (selected models) |
|
Maximum output frequency |
0.5 Hz maximum (1 second ON / 1 second OFF – minimum times) |
|
Switching current |
250 V AC at 8.0 Amps, 25 k cycles, resistive 30 V DC at 2.0 Amps, 75 k cycles, resistive 30 V DC at 5.0 Amps, 12.5 k cycles, resistive |
|
Isolation |
2.5 kV rms |
Digital outputs
|
Number |
2 |
|
Maximum load voltage |
40 V DC |
|
Maximum load current |
20 mA |
|
ON resistance |
50 Ω maximum |
|
Pulse frequency |
≤ 25 Hz |
|
Meter constant |
from 1 to 9,999,999 pulses per k_h (k_h = kWh, kVARh or kVAh depending on the energy parameter selected) |
|
Pulse width |
50% duty cycle |
|
Leakage current |
0.3 micro Amps |
|
Isolation |
5 kV rms |
Status inputs
|
Number |
2 |
|
Voltage OFF |
0...4 V DC |
|
Voltage ON |
18.5...36 V DC |
|
Frequency |
2 Hz (T ON min = T OFF min = 250 ms) |
|
Input resistance |
110 kΩ |
|
Isolation |
5 kV rms |
|
Response time |
20 ms |
|
Whetting output |
24 V DC/ 8mA max |
|
Input burden |
2 mA @ 24 V DC |
Environmental characteristics
|
Operating temperature |
Meter: -25...70 °C (-13...158 °F) Display: -20...70 °C (-4...158 °F) Display functions to -25 ºC (-13 °F) with reduced performance |
|
Storage temperature |
-40...85 °C (-40...185 °F) |
|
Humidity rating |
Operating: 5...95% RH non-condensing at 50 °C (122 °F) Storage: 5% to 80% RH non-condensing Maximum dew point 37 °C (99 °F) |
|
Pollution degree |
2 |
|
Altitude |
2000 m CAT III / 3000 m CAT II |
|
Location |
For indoor use in a stationary panel Must be permanently connected and fixed |
|
Product life |
> 15 years, 45 °C (113 °F) 60% RH |
LEDs
LED indicators
|
Heartbeat / communications activity |
Green LED |
|
Alarm / energy pulsing LED |
Amber LED |
Alarm / energy pulsing LED
|
Type |
Amber LED, optical |
|
Maximum pulse frequency |
50 Hz |
|
Pulse width |
50% duty cycle (200 μs minimum ON time) |
|
Meter constant |
10000 pulses per kWh/kVARh Configurable from 1 to 9999999 pulses per k_h (k_h = kWh, kVARh or kVAh) (Fixed at 10,000 pulses per kWh on MID/MIR meter models) |
|
Wavelength |
590 to 635 nm |
EMC (electromagnetic compatibility)
|
Product standards |
IEC 61557-12 (IEC 61326-1), IEC 62052-11 and EN50470 |
|
Immunity to electrostatic discharge |
IEC 61000-4-2 |
|
Immunity to radiated fields |
IEC 61000-4-3 |
|
Immunity to fast transients |
IEC 61000-4-4 |
|
Immunity to surges |
IEC 61000-4-5 |
|
Immunity to voltage dips and interruptions |
IEC 61000-4-11 |
|
Immunity to magnetic fields |
IEC 61000-4-8 |
|
Immunity to conducted disturbances, 150 kHz to 80 MHz |
IEC 61000-4-6 |
|
Radiated and conducted emissions |
FCC part 15 Class B, EN55022 Class B |
Safety and product standards
|
Safety |
BS/ EN/ IEC/ UL 61010-1: 2010 + A1: 2019 |
|
|
Protective class |
Protective Class II Double insulated for user-accessible parts |
|
|
Standard compliance |
IEC 62052-31: 2015 IEC 62052-11: 2020 IEC 62053-22: 2020 IEC 62053-23: 2020 IEC 61557-12: 2021 |
BS/ EN 62052-31 BS/ EN 62052-11 BS/ EN 62053-22 BS/ EN 62053-23 BS/ EN 61557-12 BS/ EN 50470-1 BS/ EN 50470-3 |
MID/MIR compliance
Additional specifications apply to the MID/MIR meter models (PM5331 and PM5341 ).
|
Applicable MID/MIR standards and class index |
|
|
Type of measuring equipment |
Static watt-hour meter |
|
Intended use |
Indoor use only, permanently mounted in residential, commercial or light industrial applications, where levels of vibration and shock are of low significance |
|
Mechanical environment |
M1 |
|
Electromagnetic (EMC) environment |
E2 |
|
Applicable measurements |
C(kWh) |
|
Voltage at voltage terminals |
|
|
Current Rating (Imin – Iref (Imax)) |
0.05...5(6) A |
|
Electrical network frequency |
50 Hz |
|
Impulse voltage rating |
6 kV |
|
AC voltage rating |
4 kV |
RS-485 communications
Only in PM5310 / PM5330 / PM5331
|
Number of ports |
1 |
|
Maximum cable length |
1219 m (4000 ft) |
|
Maximum number of devices (unit loads) |
Up to 32 devices on the same bus |
|
Parity |
Even, Odd, None (1 stop bit for Odd or Even parity; 2 stop bits for None) |
|
Baud rate |
9600, 19200, 38400 baud |
|
Protocol |
Modbus RTU, Modbus ASCII (7 or 8 bit), JBUS |
|
Isolation |
2.5 kV RMS, double insulated |
Ethernet communications
Only in PM5320 / PM5340 / PM5341
|
Number of ports |
1 |
|
Data rate |
up to 100 Mbps |
|
Protocol |
Modbus TCP and BACnet/IP |
Real-time clock
|
Clock drift |
~ 0.4 seconds per day (typical) |
|
Battery backup time |
3 years without control power (typical) |
Conformal coating
|
PCBAs assembled in this product are treated with UL approved conformal coating chemical. |