Type K Heavy Duty Pilot Lights

Class 9001 / Refer to Catalog 9001CT1103

Type K Heavy Duty Pilot Lights

When ordering, add prefix 9001 to the catalog number.

Pilot Lights—UL Types 4, 13/NEMA 4 & 13[1][2]

Description

Voltage

Style

With Red
Fresnel Color
Cap [3]

With Green
Fresnel Color
Cap [3]

With Other

Color Cap [3] [4]

Without
Color Cap [3]

Standard Pilot Light
(Plastic Fresnel Color
Cap Shown)

110–120 V, 50–60 Hz
220–240 V, 50–60 Hz
24–28 Vac/Vdc

Transformer
Transformer
Full Voltage

KP1R31

KP7R31

KP35R31

KP1G31

KP7G31

KP35G31

KP1■

KP7■

KP35■

KP1

KP7

KP35

For other voltages
see Standard and Shallow Depth Light Modules.

Transformer, Flashing or LED [5]
Full Voltage, Neon or Resistor [6]

KPR31

KPR31

KPG31

KPG31

KP

KP

KP

KP

Push-To-Test Pilot Light
(Glass Color Cap Shown)

110–120 V, 50–60 Hz
220–240 V, 50–60 Hz
24–28 Vac/Vdc

Transformer
Transformer
Full Voltage

KT1R31

KT7R31

KT35R31

KT1G31

KT7G31

KT35G31

KT1■

KT7■

KT35■

KT1

KT7

KT35

For other voltages
see Standard and Shallow Depth Light Modules.

Transformer, Flashing or LED [5]
Full Voltage, Neon or Resistor [6]

KTR31

KTR31

KTG31

KTG31

KT

KT

KT

KT

Remote Test Pilot Light
(Glass Color Cap Shown)

120 Vac Only
24–28 Vac Only
for other voltages

Resistor [7]
Full Voltage [7]

KTR38R31

KTR35R31

KTR38G31

KTR35G31

KTR38■

KTR35■

KTR38

KTR35

See Standard and Shallow Depth Light Modules.[7]

Full Voltage or Resistor [7]

KTRR31

KTRG31

KTR

KTR

Color Caps

Color

Plastic Fresnel

Plastic Domed

Glass

Amber

Blue

Clear

Green

Red

White

Yellow

A31

L31

C31

G31

R31

W31

Y31

A9

L9

C9

G9

R9

W9

Y9

A6

L6

C6

G6

R6

W6

Y6

Typical Wiring Diagram

For Contact Blocks, see Type KA Contact Blocks

For Light Modules, see Standard and Shallow Depth Light Modules

Footnotes

  1. For use in hazardous locations, see Square D Offering According to Class, Division, and Group
  2. Legend plates not included.
  3. When ordering, add prefix 9001 to the catalog number.
  4. ■ Add the color code as chosen from Color Caps. EXAMPLE: KP1 with a blue fresnel cap = KP1L31
  5. The cap must be the same color as the LED light module chosen, e.g., for green LED, use green color cap.
  6. On neon light modules, use clear color caps only.
  7. On remote test pilot lights use only full voltage or resistor voltage assembly codes. Do not choose LED (exception - these LED codes are allowed: 38LG, 38LL, 38LR, 38LW, 38LY), neon or transformer codes. For AC use only.
Feedback