Toggle navigation
Search Term
Search Term
DigestPLUS
Digest
Supplemental and Obsolescence Digest
Table of Contents
Section 19: Push Buttons and Operator Interface
Section 19: Push Buttons and Operator Interface
Overview
Production Environment Scenarios
Selection Guide
Push Buttons and Pilot Lights
Control Stations
Pendant Stations
Tower Lights and Beacons
22 and 30 mm Most Common Complete Operators
XB4–XB5 Common Operators, Complete with Contact Blocks
Type K, SK Common Operators, Complete with Contact Blocks
22 mm Push Buttons
XB4 Complete Devices
XB4 Operators
XB4 Operators and Emergency Stop Operators
XB4 Selector Switches
XB4 Specialty Operators
XB4 Pilot Lights
XB4 Illuminated Operators
XB4 Electrical Components
XB4 Legend Holders
XB5 Complete Devices
XB5 Non-Illuminated Operators
XB5 Emergency Stop Operators
XB5 Selector Switches
XB5 Specialty Operators
XB5 Pilot Lights
XB5 Illuminated Operators
XB5 Electrical Components
XB5 Legend Holders
XB5R Plastic and XB4R Metal Wireless, Batteryless Push Buttons
XB7 Push Buttons
30 mm Push Buttons
Type K Heavy Duty Operators
9001 K Selector Switches
Type K, KX, and SK Selector Switch Guide
Type K Heavy Duty Pilot Lights
Type SK Corrosion Resistant Non-Illuminated Operators
Type SK Corrosion Resistant Multifunction Operators
Type SK Corrosion Resistant Illuminated Operators
9001SK Corrosion Resistant Selector Switches
Type SK Corrosion Resistant Pilot Lights
Type K, SK and KX Electrical Components
Type K, SK and KX Contact Block “H” Numbers
16 mm Push Buttons
XB6 Complete Devices
Rotary Cam Switches
K2 Custom and K30–K150 Power Switching
Application and Ordering Information
Control Stations and Enclosures
XAL 22 mm Control Stations
XAP 22 mm Enclosures and Accessories
9001B Standard Duty Control Stations
30 mm Control Stations and Enclosures
30 mm Enclosures
Pendant Stations
Wireless Remote Control System
Type BW Pendant Stations
XAC Standard Duty Pistol Grips, Enclosures, Contact Blocks
Type XACA Worksheet
Tower Lights and Beacons
XVB—70 mm Diameter (2.75 inches)
XVC, 40 mm, 60 mm, and 100 mm Diameter
Signaling Units
XVR Pre-Wired Rotating Mirror Beacons
XVS Sirens and Electronic Alarms
Foot Switches
9002A Heavy Duty Industrial
< Previous
Next >
For the best experience of this site, please enable Javascript for the
www.productinfo.schneider-electric.com
domain.
16 mm Push Buttons
XB6 Complete Devices
Parent topic:
Push Buttons and Operator Interface
< Previous
Next >
Was this helpful?
Yes
No
Thanks!
Tell us why!
Send