NHA2778902-13

PM2200 meter models and accessories

The meter is available in several different models with optional accessories that provide various mounting options.

Meter models

Model Commercial reference Description
PM2210 METSEPM2210 Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with THD and POP. Complies with accuracy class 1.
METSEPM2210VN
PM2220 METSEPM2220 Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with RS-485 communication and odd harmonics up to 15th order. Complies with accuracy class 1.
METSEPM2220VN
PM2230 METSEPM2230 Front panel mount, 96 x 96 mm form factor, EasyLogic VAF Power and Energy meter with RS-485 communication and odd harmonics up to 31st order. Complies with accuracy class 0.5S.
METSEPM2230VN

Meter accessories

Model Commercial reference Description
2 Channel Digital Input Output Module METSEPM2KDGTLIO22 and METSEPM2KDGTLIO22D Digital I/O module with 2 channel input and output.
2 Channel Analog Input Output Module METSEPM2KANLGIO22 and METSEPM2KANLGIO22D Analog I/O module with 2 channel input and output.
1 Channel Analog Input Output Module METSEPM2KANLGIO11 and METSEPM2KANLGIO11D Analog I/O module with single channel input and output.
2 Channel Digital Input and Relay Output Module

METSEPM2K2DI2RO and METSEPM2K2DI2ROD

Relay module with dual channel digital input and relay output.
NOTE: The I/O modules are supported by PM2230 meter models only.

See the PM2000 series catalog pages, available from www.se.com, or consult your local Schneider Electric representative for information about mounting adapters available for your meter.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.