NHA2778902-13

Feature summary

Parameter PM2210 PM2220 PM2230
Accuracy Class for Wh

Class 1

Class 1

Class 0.5S

Accuracy Class for VARh

1.0

1.0

1.0

Sampling rate per cycle 64 64 64
Current:
  • Per-phase and 3 phase average

  • Calculated neutral current

ü ü ü
Voltage:
  • V L-N - per-phase and 3 phase average

  • V L-L - per-phase and 3 phase average

ü ü ü
Power Factor
  • Per phase and 3 phase total

True PF

True PF

Displacement PF

True PF

Displacement PF

Frequency ü ü ü
Power:
  • Active power (kW) - Phase wise and total

  • Apparent power (kVA) - Phase wise and total

  • Reactive power (kVAR) - Phase wise and total

ü ü ü
3 Phase unbalance Current

Current

Voltage

Current

Voltage

Demand parameters (kW, kVA, kVAR, I)

  • Last demand

  • Present demand

  • Predictive demand

  • Peak demand: Timestamp for peak demand

ü

(no timestamp)

ü ü

Energy: kWh, kVAh, kVARh (4 Quadrant) - Phase wise * and total

  • Delivered (Import / Forward)

  • Received (Export / Reverse)

Delivered (D)

Received (R)

Total (D+R)

Net (D-R)

Delivered (D)

Received (R)

Total (D+R)

Net (D-R)

Last cleared (Old) *

Delivered (D)

Received (R)

Total (D+R)

Net (D-R)

Last cleared (Old) *

THD, thd:
  • Voltage L-N per phase

  • Voltage L-L per phase

  • Current per phase

ü ü ü
Individual Harmonics Up to 15th individual harmonics Up to 31st individual harmonics
Min / Max with timestamp
  • V L-L average

  • V L-N average

  • Current average

  • Neutral current

  • Frequency

  • Active power, Total

  • Apparent power, Total

  • Reactive power, Total

  • Power factor, Total

ü ü
Communication POP RS-485 Modbus RTU RS-485 Modbus RTU
Expandable Analog IO modules (1 input & 1 output) ü
Expandable Analog IO modules (2 inputs & 2 outputs) ü
Expandable Digital IO modules (2 inputs & 2 outputs) ü

Expandable Relay Output modules (2 digital inputs & 2 relay outputs)

ü
Data Logging
  • Energy (Wh, VAh, VARh): Delivered / Received

  • Power: Active / Apparent / Reactive (total)

  • Demand (W, VA, VAR, A): Last

ü
Retrofit

For configuring legacy communication data models.

ü ü
SnapShot ü ü
Multi-tariff ü

Auto reset *

ü ü
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.