Specifications
For installation and wiring information, refer to the meter installation sheet.
Mechanical characteristics
| IP degree of protection (IEC 60529-1) |
Front display: IP54 (Upgrade to IP65 with optional accessory kit METSEIP65OP96X96FF) Meter body: IP30 |
| Panel thickness maximum | 6.0 mm (0.25 in) maximum |
| Mounting position | Vertical |
| Display type |
LCD display: Monochrome graphical LCD |
| Keypad | 4 button with intuitive navigation |
| Front panel LED indicators |
Green LED (heartbeat / serial communications activity) Amber LED (alarm / energy pulse output) |
| Weight | ~ 300 gms |
| Dimensions W x H x D | 96 x 96 x 73 mm max |
| Relay |
2 Form A electro-mechanical relay |
Electrical characteristics
Measurement accuracy – PM2210 and PM2220
|
||
|
Measurement type |
Class of accuracy as per IEC 61557-12*: 2021 |
Error |
|
Active energy |
Class 1 (Class 1 as per IEC 62053-22: 2020, at In = 5 A nominal CT) |
±1% |
|
Reactive energy |
Class 2 (Class 2 as per IEC 62053-24: 2020, at In = 5 A nominal CT) |
±1% |
|
Apparent energy |
Class 1 at In = 5 A nominal CT |
±1% |
|
Active power |
Class 1 |
±1% |
|
Reactive power |
Class 1 |
±1% |
|
Apparent power |
Class 1 |
±1% |
|
Current |
Class 1 |
±0.5% |
|
Voltage (L-L) |
Class 1 |
±0.5% |
|
Voltage (L-N) |
Class 1 |
±0.5% |
|
Frequency |
Class 1 |
±0.05% |
|
Power factor |
Class 1 |
±0.01 Count |
|
THD and individual harmonics |
Class 5 |
±5% |
Measurement accuracy – PM2230
|
||
|
Measurement type |
Class of accuracy as per IEC 61557-12*: 2021 |
Error |
|
Active energy |
Class 0.5S (Class 0.5S as per IEC 62053-22: 2020, at In = 5 A nominal CT *) |
±0.5% |
|
Reactive energy |
Class 2 (Class 2 as per IEC 62053-24: 2020, at In = 5 A nominal CT) |
±1% |
|
Apparent energy |
Class 0.5 at In = 5 A nominal CT |
±0.5% |
|
Active power |
Class 0.5 |
±0.5% |
|
Reactive power |
Class 1 |
±1% |
|
Apparent power |
Class 0.5 |
±0.5% |
|
Current |
Class 0.5 |
±0.2% |
|
Voltage (L-L) |
Class 0.5 |
±0.2% |
|
Voltage (L-N) |
Class 0.5 |
±0.2% |
|
Frequency |
Class 0.05 |
±0.05% |
|
Power factor |
Class 0.5 |
±0.01 Count |
|
THD and individual harmonics |
Class 5 |
±5% |
Voltage inputs
|
Parameter |
Range |
|---|---|
| VT primary | 999 kV L-L max, starting voltage depends on VT ratio |
| V nominal | 277 V L-N / 480 V L-L |
| Measured V with full range |
35 - 480 V L-L (20 - 277 V L-N), CAT III 35 - 600 V L-L (20 - 347 V L-N), CAT II |
| Permanent overload | 750 V AC L-L |
| Impedance | ≥ 5 MΩ |
|
Rated impulse voltage |
6 kV for 1.2 μs |
| Frequency | 50 / 60 Hz nominal ± 5% |
| VA burden | < 0.2 VA at 240 V AC L-N |
|
Voltage terminal cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
Current inputs
|
Parameter |
Range |
|---|---|
| CT ratings |
Primary adjustable 1 A to 32767 A Secondary 1 A or 5 A I-nominal |
| Measured current |
5 mA to 6 A |
| Suppression current (to disregard negligible load) | 5 mA to 99 mA |
| Withstand | Continuous 12 A; 50 A at 10 sec/hr, 500 A at 1 sec/hr |
| Impedance | < 0.3 mΩ |
| Frequency | 50 / 60 Hz nominal |
| VA Burden | < 0.024 VA at 6 A |
|
Current terminal cable |
0.82 - 3.31 mm² (18 - 12 AWG) |
AC control power - PM2210/PM2220
|
Parameter |
Range |
|---|---|
| Operating range | 44 - 277 V L-N ± 10% |
| Burden | < 6 VA at 277 V L-N |
| Frequency range | 45 - 65 Hz |
| Ride-through time |
100 ms at 120 V AC 400 ms at 230 V AC |
|
Control power cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
AC control power - PM2230
|
Parameter |
Range |
|---|---|
| Operating range | 80 - 277 V L-N ± 10% |
| Burden | < 8 VA at 277 V L-N |
| Frequency range | 45 - 65 Hz |
| Ride-through time |
100 ms at 120 V AC (standalone device) 50 ms at 120 V AC with IO modules 400 ms at 230 V AC (standalone device) 250 ms at 230 V AC with IO modules |
|
Control power cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
DC control power - PM2210/PM2220
|
Parameter |
Range |
|---|---|
| Operating range | 48 - 277 V DC ± 10% |
| Burden | < 2 W at 277 V DC |
| Ride-through time | 50 ms at 125 V DC |
DC control power - PM2230
|
Parameter |
Range |
|---|---|
| Operating range | 100 - 277 V DC ± 10% |
| Burden | < 3.3 W at 277 V DC |
| Ride-through time |
100 ms at 125 V DC (standalone device) 50 ms at 125 V DC with IO modules |
Displays update
|
Parameter |
Range |
|---|---|
| Instantaneous | 1 s |
| Demand | 15 s |
| Harmonics | 5 s |
Wiring configuration
| User programmable |
Configuration through both HMI and ION setup |
|---|---|
|
1ph 2W, L-N 1ph 2W, L-L 1ph 3W, L-L with N (2 phase) 3ph 3W, Delta, Ungrounded 3ph 4W, Wye Grounded 3ph 3W, Delta, Corner Grounded 3ph 3W, Wye, Ungrounded 3ph 3W, Wye Grounded 3ph 3W, Wye, Resistance Grounded 3ph 4W, Open Delta, Center-Tapped 3ph 4W, Delta, Center-Tapped 3ph 4W, Wye, Ungrounded 3ph 4W, Wye, Resistance Grounded |
Digital I/O - PM2230
|
Parameter |
Range |
|---|---|
|
Isolation |
2.5 kV RMS |
|
Digital (Status) Input |
|
|
Voltage ratings |
ON 18 to 36 V DC |
|
OFF 0 to 4 V DC |
|
|
Digital Output |
|
|
Load voltage |
≤ 40 V DC |
|
Load current |
≤ 20 mA |
|
On resistance |
≤ 50 Ω |
|
Pulse duration for digital output * |
[ 20, 25, 50, 100 ] ms |
Analog I/O - PM2230
|
Parameter |
Range |
|---|---|
| Update rate | 1 s |
|
Analog Input |
|
|
Measurement scale |
4-20 mA |
|
Maximum source impedance |
> 500 Ω |
|
Analog Output |
|
|
Measurement scale |
4-20 mA |
| Load impedance | ≤ 600 Ω |
Relay - PM2230
|
Parameter |
Range |
|---|---|
|
Voltage ratings |
250 V AC / 2A |
|
24 V DC / 2A |
|
|
Switching current |
5 A, 250 V AC / 30 V DC (cos φ=1), 100 k cycles 2 A, 250 V AC / 30 V DC (cos φ=0.4), 100 k cycles 500 mA, 250 V AC / 30 V DC , 1 M cycles |
|
Output frequency |
0.5 Hz maximum (1 second ON / 1 second OFF) |
|
Whetting Voltage |
24 V DC / 8 mA maximum |
|
Contact resistance |
50 mΩ |
Environmental characteristics
|
Parameters |
Range |
|---|---|
|
Operating temperature |
Meter: -25 to 70 °C(-13 to 158 °F) Display functions from -20 to -25 °C (-4 to -13 °F) with reduced performance |
|
Storage temperature |
-25 °C to +70 °C (-13 °F to 158 °F) |
|
Humidity rating |
5% to 95% RH at 50 °C (122 °F) (non-condensing) |
|
Pollution degree |
2 |
|
Altitude |
≤ 2000 m (6562 ft) CAT-III / 3000 m (9842 ft) CAT-II |
|
Location |
For indoor use in a stationary panel Must be permanently connected and fixed Not suitable for wet locations |
|
Product life |
≥ 10 years, 45 °C (113 °F) 60% RH |
EMC (electromagnetic compatibility)+5
|
Electrostatic discharge |
IEC 61000-4-2 |
|
Immunity to radiated field |
IEC 61000-4-3 |
|
Immunity to fast transients |
IEC 61000-4-4 |
|
Immunity to impulse waves |
IEC 61000-4-5 |
|
Conducted immunity |
IEC 61000-4-6 |
|
Immunity to magnetic field |
IEC 61000-4-8 |
|
Immunity to voltage dips |
IEC 61000-4-11 |
|
Emissions (IEC61326-1) |
Emissions FCC Part 15 Class A/CE |
+5 Tested as per IEC 61326-1 standard for Emission.
Safety
|
Europe |
CE, as per IEC 61010-1: 2010 / AM1: 2016 |
|
US and Canada* |
cULus per UL 61010-1 Ed-3.1 CAN / CSA-C22.2 No. 61010-1 Ed-3.1, for 600 V AC |
|
Measurement category (Voltage and Current inputs) |
CAT III up to 480 V L-L CAT II up to 600 V L-L |
|
Overvoltage category (Control power) |
CAT III up to 300 V L-N |
|
Dielectric |
As per IEC / UL 61010-1 Ed-3.1* |
|
Protective Class |
Protective Class II Double insulated for user-accessible parts |
|
Other certification |
RCM* |
RS-485 communications
|
Parameter |
Range |
|---|---|
| Number of ports | 1 |
| Maximum cable length | 1000 m (3280 ft) |
| Maximum number of devices (unit loads) | Up to 32 devices on the same bus |
| Parity | Even, Odd, None (1 stop bit for Odd or Even parity; 2 stop bits for None) |
| Baud rate | 4800, 9600, 19200, 38400 |
| Isolation | 2.5 kV RMS, double insulated |
|
Cable type |
0.13 - 1.30 mm² (26 - 16 AWG) |
Pulse output
|
Parameters |
Range |
|
Pulse output (POP) |
Max 40 V DC, 20 mA 20 ms ON time Configurable pulse weight from 1 to 9999000 pulse / k_h (kWh, kVAh, or kVARh) |
Real-time clock
| Battery backup time | 3 years
NOTE: When date and time is configured and meter is
in off state.
|