Performance of Indoor Side-Mounted Cooling Units
-
Ti: Internal temperature of the enclosure
-
Ta: Ambient temperature
-
P: Cooling capacity
|
Commercial reference |
Cooling capacity L35-L35 |
Cooling capacity L35-L50 |
Performance |
|---|---|---|---|
|
W (BTU/h) |
W (BTU/h) |
||
|
NSYCU350DG NSYCUX350DG |
350 (1194.2) |
240 (818.9) |
|
|
NSYCU600DG NSYCUX600DG |
620 (2115.5) |
470 (1603.7) |
|
|
NSYCU800DG NSYCU8002P4DG |
810 (2763.8) |
560 (1910.8) |
|
|
NSYCU1KDG NSYCUX1KDG NSYCU1K2P4DG NSYCUX1K2P4DG |
960 (3275.6) |
710 (2422.6) |
|
|
NSYCU1K2DG NSYCU1K22P4DG |
1240 (4231) |
970 (3309.7) |
|
|
NSYCU1K6DG NSYCUX1K6DG NSYCU1K62P4DG |
1620 (5527.6) |
1340 (4572.2) |
|
|
NSYCU2KDG |
1980 (6756) |
1620 (5527.6) |
|
|
NSYCU2K3P4DG NSYCUX2K3P4DG |
1940 (6619.6) |
1580 (5391.2) |
|
|
NSYCU3K2DG |
3180 (10850.6) |
2370 (8086.7) |
|
|
NSYCU3K23P4DG |
3150 (10748.2) |
2510 (8564.5) |
|
|
NSYCU4K3P4DG |
3910 (13341.4) |
3120 (10645.8) |