Technical Data
The electronic thermostat embedded in ClimaSys cooling units complies with the EN 60730-1 harmonized standard.
| Characteristic | Value |
|---|---|
|
Purpose of thermostat |
Local and remote control of ClimaSys cooling units |
|
Ambient operating temperature |
-20 °C to +60 °C (+23 °C to +131 °F) |
|
Ambient storage temperature |
-30 °C to +85 °C (-22 °F to +185 °F) |
|
Ambient operating humidity (non-condensing) |
10–90 % relative humidity |
|
Ambient storage humidity (non-condensing) |
10–90 % relative humidity |
The electronic thermostat firmware version is 832.01. It can be displayed in the ClimaSys cooling unit status menu.