GEX8258701EN-01

Indoor Roof-Mounted Cooling Units

Cooling Data

Characteristics that apply to each commercial reference:

  • Enclosure temperature: +20 °C to +50 °C (+68 °F to +122 °F).

  • Ambient temperature: +5 °C to +55 °C (+41 °F to +131 °F).

Commercial reference

Cooling capacity

L35-L35

Cooling capacity

L35-L50

Refrigerant

R513A

Maximum pressure

W (BTU/h)

W (BTU/h)

kg (lb)

MPa (psi)

NSYCU600RDG

620 (2115.5)

470 (1603.7)

0.143 (0.31)

2.8 (406.1)

NSYCU800RDG

810 (2763.8)

550 (1876.6)

0.133 (0.29)

2.8 (406.1)

NSYCU8002P4RDG

810 (2763.8)

550 (1876.6)

0.133 (0.29)

2.8 (406.1)

NSYCU1K2RDG

1280 (4367.5)

810 (2763.8)

0.183 (0.40)

3.2 (464.1)

NSYCU1K22P4RDG

1280 (4367.5)

810 (2763.8)

0.183 (0.40)

3.2 (464.1)

NSYCU1K5RDG

1480 (5049.9)

1140 (3889.9)

0.285 (0.62)

3.2 (464.1)

NSYCU1K52P4RDG

1480 (5049.9)

1140 (3889.9)

0.285 (0.62)

3.2 (464.1)

NSYCU2KRDG

1960 (6687.7)

1630 (5561.7)

0.355 (0.78)

3.2 (464.1)

NSYCU2K3P4RDG

2090 (7131.4)

1580 (5391.2)

0.420 (0.92)

3.2 (464.1)

NSYCU3K3P4RDG

3170 (10816.4)

2470 (8427.9)

0.490 (1.08)

3.2 (464.1)

NSYCU4K3P4RDG

3890 (13273.2)

3170 (10816.4)

0.545 (1.20)

3.2 (464.1)

Cooling capacity L35-L35 and L35-L50 refer to the standard rating condition defined in the European Standard EN14511.

The first number L35 refers to the dry temperature of 35 °C (95 °F) inside the enclosure, which is the temperature setpoint set in the electronic thermostat.

The second number L35 or L50 refers to the dry temperature outside the enclosure, also called ambient temperature. L35 refers to 35 °C (95 °F), and L50 refers to 50 °C (122 °F).

Mechanical Data

Characteristics that apply to each commercial reference:

  • Ingress protection internal circuit: IP54

Commercial reference

Dimensions (height x width x depth)

Weight

Maximum pressure noise level(1)

mm

in

kg (lb)

dB (A)

NSYCU600RDG

368 x 400 x 325

14.5 x 15.7 x 12.8

16.8 (37.04)

61

NSYCU800RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

27.5 (60.6)

74

NSYCU8002P4RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

32 (70.5)

74

NSYCU1K2RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

34.5 (76.0)

74

NSYCU1K22P4RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

39.0 (86)

74

NSYCU1K5RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

34.5 (76.1)

74

NSYCU1K52P4RDG

412 x 595 x 395

16.2 x 23.4 x 15.6

34.5 (76.1)

74

NSYCU2KRDG

435 x 595 x 475

17.1 x 23.4 x 18.7

38.1 (84)

75

NSYCU2K3P4RDG

435 x 595 x 475

17.1 x 23.4 x 18.7

40.1 (88.4)

73

NSYCU3K3P4RDG

456 x 795 x 575

18 x 31.3 x 22.6

54.2 (119.5)

77

NSYCU4K3P4RDG

456 x 795 x 575

18 x 31.3 x 22.6

57.2 (126.1)

77

(1) Pressure noise level values are determined in accordance with the UNE-EN ISO 11202-2010 V2 + A1:2021 standard. Measurements are taken at a distance of one meter in front of the external fan of the cooling unit.

Electrical Data

Characteristics that apply to each commercial reference:

  • Recommended fuse T 15 A.

Commercial reference

Supply voltage

Rated current

Starting current

Power consumption

L35-L35

Power consumption

L35-L50

Recommended circuit breaker

Vac 50–60 Hz

A

A

W

W

NSYCU600RDG

1 x 230

1.7

6.0

340

410

M9F23116

NSYCU800RDG

1 x 230

2.6

6.0

560

620

M9F23116

NSYCU8002P4RDG

2 x 400/460

1.5

4.0

560

620

M9F23216

NSYCU1K2RDG

1 x 230

3.3

16.0

700

790

M9F23116

NSYCU1K22P4RDG

2 x 400/460

1.9

8.0

700

790

M9F23216

NSYCU1K5RDG

1 x 230

3.6

16.0

780

880

M9F23116

NSYCU1K52P4RDG

2 x 400/460

2.1

8.0

780

880

M9F23216

NSYCU2KRDG

1 x 230

4.2

22.0

950

1080

M9F23116

NSYCU2K3P4RDG

3 x 400/460

1.8

13.0

900

1070

M9F23316

NSYCU3K3P4RDG

3 x 400/460

2.9

28.0

1170

1400

M9F23316

NSYCU4K3P4RDG

3 x 400/460

3.3

28.0

1600

1920

M9F23316

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?