GEX8258701EN-01

Indoor Side-Mounted Cooling Units

Cooling Data

Characteristics that apply to each commercial reference:

  • Enclosure temperature: +20 °C to +50 °C (+68 °F to +122 °F).

  • Ambient temperature: +5 °C to +55 °C (+41 °F to +131 °F).

Commercial reference

Cooling capacity

L35-L35

Cooling capacity

L35-L50

Refrigerant

R513A

Maximum pressure

W (BTU/h)

W (BTU/h)

kg (lb)

MPa (psi)

NSYCU350DG

350 (1193.5)

240 (818.9)

0.127 (0.28)

2.8 (406.1)

NSYCUX350DG

NSYCU600DG

620 (2115.5)

470 (1603.7)

0.115 (0.25)

2.8 (406.1)

NSYCUX600DG

NSYCU800DG

810 (2763.8)

560 (1910.8)

0.137 (0.30)

2.8 (406.1)

 

NSYCU8002P4DG

810 (2763.8)

560 (1910.8)

0.137 (0.30)

2.8 (406.1)

NSYCU1KDG

960 (3275.6)

710 (2422.6)

0.200 (0.44)

2.8 (406.1)

NSYCUX1KDG

NSYCU1K2P4DG

960 (3275.6)

710 (2422.6)

0.200 (0.44)

2.8 (406.1)

NSYCUX1K2P4DG

NSYCU1K2DG

1240 (4231)

970 (3309.7)

0.283 (0.62)

2.8 (406.1)

NSYCU1K22P4DG

1240 (4231)

970 (3309.7)

0.283 (0.62)

2.8 (406.1)

NSYCU1K6DG

1620 (5527.6)

1340 (4572.2)

0.333 (0.73)

2.8 (406.1)

NSYCUX1K6DG

NSYCU1K62P4DG

1620 (5527.6)

1340 (4572.2)

0.333 (0.73)

2.8 (406.1)

NSYCU2KDG

1980 (6756)

1620 (5527.6)

0.410 (0.90)

2.8 (406.1)

NSYCU2K3P4DG

1940 (6619.5)

1580 (5391.1)

0.418 (0.92)

2.8 (406.1)

NSYCUX2K3P4DG

NSYCU3K2DG

3180 (10850.6)

2370 (8086.7)

0.482 (1.06)

3.2 (464.1)

NSYCU3K23P4DG

3150 (10748.2)

2510 (8564.4)

0.512 (1.12)

3.2 (464.1)

NSYCU4K3P4DG

3910 (13341.4)

31200 (10645.8)

0.679 (1.49)

3.2 (464.1)

Cooling capacity L35-L35 and L35-L50 refer to the standard rating condition defined in the European Standard EN14511.

The first number L35 refers to the dry temperature of 35 °C (95 °F) inside the enclosure, which is the temperature setpoint set in the electronic thermostat.

The second number L35 or L50 refers to the dry temperature outside the enclosure, also called ambient temperature. L35 refers to 35 °C (95 °F), and L50 refers to 50 °C (122 °F).

Mechanical Data

Characteristics that apply to each commercial reference:

  • Ingress protection internal circuit: IP55.

Commercial reference

Dimensions (height x width x depth)

Weight

Maximum pressure noise level(1)

mm

in

kg (lb)

dB (A)

NSYCU350DG

460 x 290 x 190

18.1 x 11.4 x 7.5

11.7 (25.8)

62

NSYCUX350DG

NSYCU600DG

460 x 290 x 190

18.1 x 11.4 x 7.5

11.7 (25.8)

62

NSYCUX600DG

NSYCU800DG

780 x 345 x 215

30.7 x 13.6 x 8.5

22.4 (49.3)

76

 

NSYCU8002P4DG

780 x 345 x 215

30.7 x 13.6 x 8.5

27.4 (60.4)

76

NSYCU1KDG

780 x 345 x 215

30.7 x 13.6 x 8.5

22.4 (49.3)

76

NSYCUX1KDG

NSYCU1K2P4DG

780 x 345 x 215

30.7 x 13.6 x 8.5

27.4 (60.4)

76

NSYCUX1K2P4DG

NSYCU1K2DG

1000 x 405 x 225

39.4 x 16 x 8.9

39 (86)

76

NSYCU1K22P4DG

1000 x 405 x 225

39.4 x 16 x 8.9

44.5 (98.1)

76

NSYCU1K6DG

1000 x 405 x 225

39.4 x 16 x 8.9

39 (86)

76

NSYCUX1K6DG

NSYCU1K62P4DG

1000 x 405 x 225

39.4 x 16 x 8.9

44.5 (98.1)

76

NSYCU2KDG

1000 x 405 x 225

39.4 x 16 x 8.9

40.4 (89.1)

76

NSYCU2K3P4DG

1000 x 405 x 225

39.4 x 16 x 8.9

40.4 (89.1)

76

NSYCUX2K3P4DG

NSYCU3K2DG

1300 x 490 x 250

51.2 x 19.23 x 9.8

59.6 (131.4)

77

NSYCU3K23P4DG

1300 x 490 x 250

51.2 x 19.23 x 9.8

59 (130)

77

NSYCU4K3P4DG

1300 x 490 x 250

51.2 x 19.23 x 9.8

62.2 (137.1)

77

(1) Pressure noise level values are determined in accordance with the UNE-EN ISO 11202-2010 V2 + A1:2021 standard. Measurements are taken at a distance of one meter in front of the external fan of the cooling unit.

Electrical Data

Characteristics that apply to each commercial reference:

  • Recommended fuse T 15 A.

Commercial reference

Supply voltage

Rated current

Starting current

Power consumption

L35-L35

Power consumption

L35-L50

Recommended circuit breaker

Vac 50-60 Hz

A

A

W

W

NSYCU350DG

1 x 230

1.3

3.8

270

300

M9F23116

NSYCUX350DG

NSYCU600DG

1 x 230

1.8

6.0

370

420

M9F23116

NSYCUX600DG

NSYCU800DG

1 x 230

2.2

6.0

460

510

M9F23116

 

NSYCU8002P4DG

2 x 400/460

1.3

4.0

460

510

M9F23216

NSYCU1KDG

1 x 230

2.3

6.0

480

540

M9F23116

NSYCUX1KDG

NSYCU1K2P4DG

2 x 400/460

1.2

4.0

480

530

M9F23216

NSYCUX1K2P4DG

NSYCU1K2DG

1 x 230

3

16.0

650

740

M9F23116

NSYCU1K22P4DG

2 x 400/460

1.8

8.0

650

740

M9F23216

NSYCU1K6DG

1 x 230

3.1

16.0

670

770

M9F23116

NSYCUX1K6DG

NSYCU1K62P4DG

2 x 400/460

1.8

8.0

670

770

M9F23216

NSYCU2KDG

1 x 230

4.4

22.0

990

1140

M9F23116

NSYCU2K3P4DG

3 x 400/460

1.8

13.0

1030

1180

M9F23316

NSYCUX2K3P4DG

NSYCU3K2DG

1 x 230

5.6

30.0

1230

1410

M9F23116

NSYCU3K23P4DG

3 x 400/460

2.8

20.0

1200

1410

M9F23316

NSYCU4K3P4DG

3 x 400/460

3.6

15.0

1810

2220

M9F23316

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?