GEX8258701EN-01

Outdoor Side-Mounted Cooling Units

Cooling Data

Characteristics that apply to each commercial reference:

  • Enclosure temperature: +20 °C to +50 °C (+68 °F to +122 °F).

  • Ambient temperature: -20 °C to +55 °C (-4 °F to +131 °F).

Commercial reference

Cooling capacity

L35-L35

Cooling capacity

L35-L50

Refrigerant

R513A

Maximum pressure

W (BTU/h)

W (BTU/h)

kg (lb)

MPa (psi)

NSYCUHD350DG

340 (1160.1)

220 (750.6)

0.127 (0.28)

2.8 (406.1)

NSYCUHD600DG

630 (2149.6)

460 (1569.5)

0.115 (0.25)

2.8 (406.1)

NSYCUHD800DG

800 (2729.7)

540 (1842.5)

0.130 (0.28)

2.8 (406.1)

NSYCUHD1KDG

990 (3378)

710 (2422.6)

0.200 (0.44)

2.8 (406.1)

NSYCUHD1K2P4DG

990 (3378)

710 (2422.6)

0.200 (0.44)

2.8 (406.1)

NSYCUHD1K6DG

1630 (5561.7)

1350 (4606.3)

0.366 (0.80)

2.8 (406.1)

NSYCUHD1K62P4DG

1630 (5561.7)

1350 (4606.3)

0.366 (0.80)

2.8 (406.1)

NSYCUHD2K3P4DG

1990 (6790.1)

1550 (5288.8)

0.418 (0.92)

2.8 (406.1)

Cooling capacity L35-L35 and L35-L50 refer to the standard rating condition defined in the European Standard EN14511.

The first number L35 refers to the dry temperature of 35 °C (95 °F) inside the enclosure, which is the temperature setpoint set in the electronic thermostat.

The second number L35 or L50 refers to the dry temperature outside the enclosure, also called ambient temperature. L35 refers to 35 °C (95 °F), and L50 refers to 50 °C (122 °F).

Mechanical Data

Characteristics that apply to each commercial reference:

  • Ingress protection internal circuit: IP55.

Commercial reference

Dimensions (height x width x depth)

Weight

Maximum pressure noise level(1)

mm

in

kg (lb)

dB (A)

NSYCUHD350DG

460 x 290 x 190

18.1 x 11.4 x 7.5

11.7 (25.8)

62

NSYCUHD600DG

460 x 290 x 190

18.1 x 11.4 x 7.5

11.7 (25.8)

62

NSYCUHD800DG

780 x 345 x 215

30.7 x 13.6 x 8.5

22.4 (49.3)

76

NSYCUHD1KDG

780 x 345 x 215

30.7 x 13.6 x 8.5

22.4 (49.3)

76

NSYCUHD1K2P4DG

780 x 345 x 215

30.7 x 13.6 x 8.5

27.4 (60.4)

76

NSYCUHD1K6DG

1000 x 405 x 225

39.4 x 16 x 8.9

39 (86)

75

NSYCUHD1K62P4DG

1000 x 405 x 225

39.4 x 16 x 8.9

44.5 (98.1)

76

NSYCUHD2K3P4DG

1000 x 405 x 225

39.4 x 16 x 8.9

40.4 (89.1)

75

(1) Pressure noise level values are determined in accordance with the UNE-EN ISO 11202-2010 V2 + A1:2021 standard. Measurements are taken at a distance of one meter in front of the external fan of the cooling unit.

Electrical Data

Recommended fuse T 15 A.

Commercial reference

Supply voltage

Rated current

Starting current

Power consumption

L35-L35

Power consumption

L35-L50

Recommended circuit breaker

Vac 50–60 Hz

A

A

W

W

NSYCUHD350DG

1 x 230

1.2

3.8

240

270

M9F23116

NSYCUHD600DG

1 x 230

1.8

6.0

370

420

M9F23116

NSYCUHD800DG

1 x 230

2.2

6.0

470

510

M9F23116

NSYCUHD1KDG

1 x 230

2.3

6.0

500

560

M9F23116

NSYCUHD1K2P4DG

2 x 400/460

1.4

4.0

500

560

M9F23216

NSYCUHD1K6DG

1 x 230

3.3

16.0

720

830

M9F23116

NSYCUHD1K62P4DG

2 x 400/460

1.9

8.0

720

830

M9F23216

NSYCUHD2K3P4DG

3 x 400/460

1.9

13.0

1030

1180

M9F23316

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?