GEX8258701EN-01

Conformity to Standards

The table indicates conformity to standards.

Standard

Title

EN 14511

Air conditioners, liquid chilling packages and heat pumps with electrically driven compressors for space heating and cooling

EN 60204-1

Safety of machinery – linked to 2006/42/EC Machinery directive

EN/ISO 11201:2010 V2

Acoustics. Noise emitted by machinery and equipment - Measurement of emission sound pressure levels at a work station and at other specified positions. Engineering method in an essentially free field over a reflecting plane with negligible environmental corrections.

EN/ISO 12100

Safety of machinery – linked to 2006/42/EC Machinery directive

EN 60335-1

Safety of household and similar electrical appliances

EN 60335-2-40

Household and similar electrical appliances – Safety

Part 2-40: Particular requirements for electrical heat pumps, air-conditioners and dehumidifiers

EN 378-2

Refrigerating systems and heat pumps - Safety and environmental requirements

Part 2: Design, construction, testing, marking and documentation

EN 61000-3-2

EN 61000-3-3

EN 61000-6-2

EN 61000-6-3

Electromagnetic Compatibility (EMC)

IEC 63000

RoHS

IEC 62443-3-3

IEC 62443-4-2

Industrial communication networks – Network and system security

Part 3-3: System security requirements and security levels

Part 4-2: Technical security requirements for IACS components

CE, UL, UKCA

Declaration, certification and marking

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.