DOCA0193EN-00

Appendix A: Cross References to Modbus Registers

General Description

The following table gives cross references to the Modbus registers used by the communication modules. The registers are listed in ascending order.

Cross References Table

Address

Register

Module

Description

Page

0x0095–0x009B

150–156

BCM ULP module

Trip history

(refer to Trip History)

0x0202

515

BCM ULP module

Product identification

(refer to Product Identification)

0x0215–0x021E

534–543

BCM ULP module

BCM ULP module identifier

(refer to BCM ULP Module Identifier)

0x0229–0x022A

554–555

BCM ULP module

BCM ULP module counters

(refer to Counters)

0x0240

577

BCM ULP module

Firmware version

(refer to BCM ULP Module Firmware Version)

0x0243–0x0244

580–581

BCM ULP module

Counter thresholds

(refer to Counter Thresholds)

0x0289–0x028A

650–651

BCM ULP module

Tripping cause

(refer to Tripping Cause)

0x0294

661

BCM ULP module

Circuit breaker status

(refer to Circuit Breaker Status)

0x0295–0x0298

662–665

BCM ULP module

Circuit breaker operation counters

(refer to Circuit Breaker Operation Counters)

0x02A6–0x02A9

679–682

BCM ULP module

Current date of BCM ULP module

(refer to Date of Last Event)

0x02AB–0x02BD

684–702

BCM ULP module

Date of last event

(refer to Date of Last Event)

0x03E7–0x03F6

1000–1015

ETV trip system

Voltage and voltage unbalance (real-time measurements)

(refer to Voltage and Voltage Unbalance)

0x03F7–0x0407

1016–1032

ETV trip system

Current and current unbalance (real-time measurements)

(refer to Current and Current Unbalance)

0x0409–0x0414

1034–1045

ETV trip system

Active, reactive, and apparent power (real-time measurements)

(refer to Active Power, Reactive Power, and Apparent Power)

0x0415–0x041C

1046–1053

ETV trip system

Power factor and fundamental power factor (real-time measurements)

(refer to Power Factor)

0x0513–0x0522

1300–1315

ETV trip system

Voltage (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0523–0x0533

1316–1332

ETV trip system

Current (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0535–0x0540

1334–1345

ETV trip system

Active, reactive, and apparent power (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0541–0x0548

1346–1353

ETV trip system

Power factor (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x054B–0x0551

1356–1362

ETV trip system

Fundamental voltage (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0557–0x055B

1368–1372

ETV trip system

Fundamental current (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x055F–0x0562

1376–1379

ETV trip system

Fundamental active power (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0563–0x0566

1380–1383

ETV trip system

Fundamental reactive power (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0567–0x056A

1384–1387

ETV trip system

Fundamental apparent power (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0583–0x0585

1412–1414

ETV trip system

Voltage to current phase shift (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0586–0x0589

1415–1418

ETV trip system

K-Factor (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x058A–0x0593

1419–1428

ETV trip system

Peak factor (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x0598–0x059A

1433–1435

ETV trip system

Voltage-to-voltage phase shift (minimum of real-time measurement)

(refer to Minimum of Real-Time Measurements)

0x063F–0x064E

1600–1615

ETV trip system

Voltage (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x064F–0x065F

1616–1632

ETV trip system

Current (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x0661–0x066C

1634–1645

ETV trip system

Active, reactive, and apparent power (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x066D–0x0674

1646–1653

ETV trip system

Power factor (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x0677–0x067D

1656–1662

ETV trip system

Fundamental voltage (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x0683–0x0687

1668–1672

ETV trip system

Fundamental current (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x068B–0x068E

1676–1679

ETV trip system

Fundamental active power (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x068F–0x0692

1680–1683

ETV trip system

Fundamental reactive power (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x0693–0x0696

1684–1687

ETV trip system

Fundamental apparent power (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x06AF–0x06B1

1712–1714

ETV trip system

Voltage to current phase shift (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x06B2–0x06B5

1715–1718

ETV trip system

K-Factor (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x06B6–0x06BF

1719–1728

ETV trip system

Peak factor (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x06C4–0x06C6

1733–1735

ETV trip system

Voltage-to-voltage phase shift (maximum of real-time measurement)

(refer to Maximum of Real-Time Measurements)

0x07CF–0x07EA

2000–2027

ETV trip system

Energy measurements

(refer to Energy Measurements)

0x0897–0x08C0

2200–2241

ETV trip system

Demand measurements

(refer to Current Demand)

0x0BB7–0x0BF7

3000–3064

ETV trip system

Time-stamped information

(refer to Time-Stamped Information)

0x0CF1

3314

ETV trip system

System type

(refer to System Type)

0x0D16–0x0D1A

3351–3355

ETV trip system

Demand time

(refer to Demand Time)

0x21FB–0x21FE

8700–8703

ETV trip system

Serial number

(refer to Serial Number)

0x2205

8710

ETV trip system

Firmware version

(refer to Firmware Version)

0x2223

8740

ETV trip system

Protection type

(refer to Protection Type)

0x2225

8742

ETV trip system

Long-time rating plug

(refer to Long-Time Rating Plug)

0x222D

8750

ETV trip system

Nominal current

(refer to Nominal Current)

0x2230

8753

ETV trip system

Neutral protection parameters

(refer to Neutral Protection Parameters)

0x2231–0x223A

8754–8763

ETV trip system

Long-time protection

(refer to Long-Time Protection Parameters)

0x223B–0x2244

8764–8773

ETV trip system

Short-time protection

(refer to Short-Time Protection Parameters)

0x2245–0x224E

8774–8783

ETV trip system

Instantaneous protection

(refer to Instantaneous Protection Parameters)

0x224F–0x2258

8784–8793

ETV trip system

Ground-fault protection

(refer to Ground-Fault Protection Parameters)

0x228A

8843

ETV trip system

Battery status

(refer to Battery Status)

0x2298

8857

ETV trip system

M2C programmable contacts status

(refer to M2C Programmable Contacts Status)

0x229D–0x229F

8862–8864

ETV trip system

Protection status

(refer to Protection Status)

0x2327–0x2372

9000–9075

ETV trip system

Time-stamped information

(refer to Time-Stamped Information)

0x238B–0x2452

9100–9299

ETV trip system

Trip history

(refer to Trip History)

0x258F–0x2590

9616–9617

ETV trip system

Nominal voltage Vn

(refer to Nominal Voltage)

0x2648–0x2671

9801–9842

ETV trip system

Configuration of the M2C programmable contacts

(refer to Configuration of the M2C Programmable Contacts)

0x2672

9843

ETV trip system

Type of M2C programmable contacts

(refer to Type of Programmable Contacts)

0x2DFF–0x2E06

11776–11783

IFM interface

Firmware version

(refer to IFM Interface Firmware Revision)

0x2E18–0x2E2E

11801–11823

IFM interface

IMU name

(refer to IMU Identification)

0x2E45–0x2E5B

11846–11868

IFM interface

IMU location

(refer to IMU Identification)

0x2E72

11891

IFM interface

Modbus locking pad position

(refer to Modbus Locking Pad Position)

0x2E7C

11901

IFM interface

Product identification

(refer to Product Identification)

0x306E

12399

IFM interface

Auto-Speed sensing state

(refer to Auto-Speed Sensing State)

0x306F

12400

IFM interface

IFM interface Modbus address

(refer to IFM Interface Modbus Address)

0x3070

12401

IFM interface

Modbus parity

(refer to Modbus Parity)

0x3071

12402

IFM interface

Modbus Baud rate

(refer to Modbus Baud Rate)

0x3072

12403

IFM interface

Number of stop bits

(refer to Number of Stop Bits)

0x35FF–0x3668

13824–13929

IO module

Analog input of IO 1

(refer to Analog Inputs)

0x3669–0x3848

13930–14409

IO module

Digital input of IO 1

(refer to Digital Inputs)

0x3849–0x38FC

14410–14589

IO module

Digital output of IO 1

(refer to Digital Outputs)

0x38FD–0x3902

14590–14595

IO module

Hardware setting of IO 1

(refer to Hardware Setting)

0x3905–0x3908

14598–14601

IO module

Digital input and output status of IO 1

(refer to Digital Input and Output Status)

0x392F–0x3982

14640–14723

IO module

IO 1 identification

(refer to IO Module Identification)

0x3989–0x39A4

14730–14759

IO module

Alarm status of IO 1

(refer to Alarm Status)

0x3BC3–0x3BE0

15300–15329

IO module

Cradle management of IO 1

(refer to Cradle Management)

0x3C27–3C30

15400–15409

IO module

Light control of IO 1

(refer to Light Control)

0x3C31–3EEC

15410–16109

IO module

Load control of IO 1

(refer to Load Control)

0x41B8–0x4220

16824–16929

IO module

Analog input of IO 2

(refer to Analog Inputs)

0x4221–0x4400

16930–17409

IO module

Digital input of IO 2

(refer to Digital Inputs)

0x4401–0x44B4

17410–17589

IO module

Digital output of IO 2

(refer to Digital Outputs)

0x44B5–0x44BA

17590–17595

IO module

Hardware setting of IO 2

(refer to Hardware Setting)

0x44BD–0x44C0

17598–17601

IO module

Digital input and output status of IO 2

(refer to Digital Input and Output Status)

0x44E7–0x453A

17640–17723

IO module

IO 2 identification

(refer to IO Module Identification)

0x4541–0x455E

17730–17759

IO module

Alarm status of IO 2

(refer to Alarm Status)

0x477B–0x4798

18300–18329

IO module

Cradle management of IO 2

(refer to Cradle Management)

0x74B7–0x74BE

29880–29887

ETV trip system

Load profile counters

(refer to Load Profile Counters)

0x7CFF–0x7E4E

32000–32341

IFM interface

Standard dataset

(refer to Standard Dataset Common Registers)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.