PowerLogic P3 Characteristics

PowerLogic P3 Characteristics

PowerLogic P3 Characteristics

Characteristics PowerLogic P3 Standard PowerLogic P3 Advanced
P3U30 P3F30 P3M30 P3G30 P3T32 P3M32 P3G32
Application Feeder

Transformer

Motor

Generator

Measuring inputs Phase current

1/5A CT (x3)[1]

1/5A CT (x3)[1]

1/5A CT (x6)
Residual current 1/5A CT or 0.2/1A CT (1/5A+0.2/1A) CT 2 x (1/5A+0.2/1A) CT
Voltage

VT (x4)

VT (x4) VT (x4)
Arc-flash sensor inputs

Up to 6 point sensors[2]

Up to 6 point sensors[2]

Digital Inputs

14/16

6 to 36

6 to 16

Outputs

11/8 + SF

10 to 21 + SF

10 to 13 + SF

Analogue

Inputs

0 or 4[2]

0 or 4[2]

0 or 4[2]

Outputs

0 or 4[2]

0 or 4[2]

0 or 4[2]

Temperature sensor inputs

0 or 8 or 12[2]

0 or 8 or 12[2]

0 or 8 or 12[2]

Front port

USB type B

USB type B

USB type B

Nominal power supply

24V dc or 24–48V dc or 48-230V ac/dc[3]

24 to 48V dc or 110-240V ac/dc

24 to 48V dc or 110-240V ac/dc

Ambient temperature, in service

-40 to 60°C (-40 to 140°F)

-40 to 60°C (-40 to 140°F)

-40 to 60°C (-40 to 140°F)

Communication

Rear Ports
RS232, IRIG/B, RS485, Ethernet

Protocols

IEC61850 Ed1 & Ed2

IEC 60870-5-101 & 103

DNP3 over Ethernet

DNP3 serial

Modbus serial

Modbus over Ethernet

EtherNet IP[4]

DeviceNet

Profibus DP

SPAbus

Redundancy protocols (RSTP/PRP)

Control 4 objects
8 display
5–6 objects
3–8 display
5–6 objects
3–8 display

Others

Logic (Matrix + Logic equation)

Withdrawable CT connector with shorting

Hardware dimensions (W/H/D)

171 x 176 x 214[5] mm / 6.73 x 6.93 x 8.43 in

264 x 177 x 208 mm / 10.39 x 6.97 x 8.19 in 264 x 177 x 208 mm / 10.39 x 6.97 x 8.19 in

Footnotes

  1. P3U30 and P3F30 relays only. Consult us for other models
  2. Depends on optional module
  3. Check the available power supply range from the device’s serial number label
  4. Consult us for availability
  5. 226 mm (8.90 in) with ring-lug connectors
Feedback