Sepam™ Capacitor Applications

Sepam Capacitor Applications

C86

Busbar protection is broken into two sections Basic and Advanced. The Basic protection is covered with our Sepam B22 protection relay and handles voltage and frequency protectoin. The Advanced protection is covered with the Sepam B80/B83 and covers current, voltage, frequency, and synchro check protection functions. .

Advanced Protection Relay (C86 – Sepam 80 Series)

Typical Part Number: SQ1C86P1J5A0B0 Series 80 - Transformer Protection S84 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

Features

Feature

C86

Current Protection

Built in CB Control

Built in protection and control for Capacitors, up to 4 steps

Native Zone Selective Interlocking

Waveform Captures

Event Records

Voltage Protection

Frequency Protection

Field Expandable Communications

Native Automatic Throw over Scheme

Field expandable I/O

Ladder Logic PLC custom programming (optional)

Mimic-bus graphical display (optional)

Onboard data logging

Communications options

Modbus RTU

DPN

Modbus TCP/IP

IEC61850–MMS + GOOSE

ANSI Device Number

Description

C86

27

Phase-to-phase undervoltage

27D

Positive sequence undervoltage

27R

Remnant Undervoltage

27S

Phase-to-neutral undervoltage

38

Bearing Temperature

46

Negative Sequence Current/Unbalance

47

Negative Sequence undervoltage

49

Thermal Overload

49T

RTD Monitoring

50BF

Breaker Failure

50

Instantaneous Phase Overcurrent

50G

Instantaneous Ground Overcurrent (Measured)

50N

Instantaneous Ground Overcurrent (Calculated)

51

Time Phase Overcurrent

51C

Capacitor Bank Unbalance

51G

Time Ground Overcurrent (Measured)

51N

Time Ground Overcurrent (Calculated)

59

Phase-to-phase overvoltage

59N

Neutral Voltage Displacement

81H

Overfrequency

81L

Underfrequency

Feedback