SAGE 2400 RTUs

SAGE 2400 RTU

SAGE 2400

In the SAGE RTU family, the SAGE 2400 RTU offers the most comprehensive physical I/O capabilities and versatile application. Designed for traditional RTU applications, it can accommodate hundreds of analog, digital, and control I/Os along with the easy configuration, protocols, and applications from all SAGE RTUs.

Each SAGE RTU provides the same browser-based user interface for easy configuration and setup. Each RTU offers IED integration, NERC CIP security, IEC 61131-based logic functions, communications protocols, and a custom applications library.​ [1]

Applications

  • Large Substation RTU

  • Automation Controller

  • Protocol Converter

  • NERC CIP Cybersecure IED Gateway

Features Onboard

  • Size: 12 x 15 Inches

  • AMD LX-800 500 MHz CPU with 1 GB flash memory (Common to all SAGE RTU)

  • 4x RS232 Serial Ports: Options up to 8 additional RS-232 Serial Ports [2] (12 total serial ports)

  • 2x 10/100 Fast Ethernet​: Optional 4 Port Switch Available [2]

  • 10-33 VDC Power Input

  • LEDs for visual indications of communications, digital ins & outs, and other functions

  • -40 C to +85 C operating temperature range for reliability in the harshest environments.

  • All field connections designed to pass:

    • ANSI C37.90-1979 (R1982)

    • ANSI C37.90.1-1989

    • IEEE 472-1974

  • Removable I/O terminal blocks

  • Full three-year warranty standard

Baseboard I/O

  • 16 Digital Input / Accumulator Points

  • 8 DC Analog Inputs (±5 VDC, 0-5 VDC, 1-5 VDC, ±1 mA, 0-1 mA, 4-20 mA, 10-50 mA)

  • 4x SBO or 8x DO Control points (Configurable)

  • 2x Alarm Contact points

I/O Expansion Capabilities

  • Up to 240 Digital Input Points (5 ms)

  • Up to 232 DC Analog Input Points (Several Variances Available)

  • Up to 128 SBO Trip Close Pairs / 256 Digital Output Points

  • Up to 512 1ms SOE Digital Input Points [2]

  • Up to 12 Analog Output Points [3]

  • A combination of Special Function Bus Cards

    • ACI [3]

    • 1MS SOE [3]

    • Digital Output

  • IRIG-B [2]

  • GPS [2]

Same Firmware Capabilities in all SAGE RTUs

  • Intuitive config@WEB Browser Based User Interface: No proprietary Software Required

  • Extensive Protocol Suite included with every unit

  • Configurable Math, Logic, and Automation Applications

  • IEC 61131 Compliant IsaGRAF Programming Interface

  • NERC CIP Cybersecurity

  • Advanced Logging with Syslog Client

  • Force Point Data

  • SEL IED Management (AutoConfig, EVE File Storing, Config Change Management)

  • Detailed Comm Diagnostics and Counters: PCAP, Protocol Captures

  • Secure Ethernet Protocols

    • IPSec / IKE

    • HTTPS

    • SSL / SSH

    • SFTP

    • Embedded Firewall

Footnotes

  1. See our website for a full catalog of I/O Expansion Options.

  2. On PC/104 Expansion Cards
  3. On Discontinued Cards
Feedback