PowerLogic A3 Arc Flash Protection

A3 Arc Flash Protection

A3 Arc Flash Protection Unit

The PowerLogic A3 is Schneider Electric’s next-generation arc flash protection, engineered to protect both low-voltage (LV) and medium-voltage (MV) electrical systems. Building on the proven A125 platform, the A3 delivers ultra-fast 2 milliseconds arc detection, flexible multi-panel configurations, and scalable architecture supporting up to 50 sensors and 4 to 8 control outputs.

The A3 features light point and loop sensing, current condition monitoring, and preventive maintenance sensing—all with integrated communication capabilities. Designed for ease of installation and reliable operation in harsh environments, the A3 is ideal for applications such as:

  • Switchgear

  • Control panels

  • Data centers

  • Substations

  • Renewable energy systems

It protects multiple panels by detecting light and current anomalies and isolating faults quickly, making it suitable for distribution systems, LV/MV PnB, and SI/EPC projects.

PowerLogic A3 Selection Guide

PowerLogic A3

A3 Range

A3F6P

A3F12P

A3S6P

A3S12P

Number of channels of input sensor

6

12

6

12

Type of input sensors

Light Point Sensor

Protection schemes

Non-selective, Incomer, Feeder

Non-selective, Incomer, Feeder

Non-selective, Feeder

Non-selective

Output relays

T1 / T2 / T3

T1 / T2

T3

N/A

Watchdog outputs

T4

N/A

T4

N/A

External power supply

Yes

N/A

Size (Width x Height x Depth)

70.6 x 134.4 x 126.2 mm / 2.78 x 5.29 x 4.97 in

34 x 134.4 x 125.1 mm / 1.34 x 5.29 x 4.92 in

Note: T1 and T3 are HSO contacts. T2 is conventional contact. T4 is used for WD.

Feedback