SAGE 3030 Magnum RTUs

SAGE 3030 Magnum RTU

SAGE 3030

Designed for Substation Gateway applications, the SAGE 3030 Magnum can accommodate many vendor agnostic IED's via Serial and Ethernet communications. The SAGE 3030M RTU offers the most communications ports while allowing traditional hardwire I/O options from other SAGE models. 


Each SAGE RTU provides the same browser-based user interface for easy configuration and setup. Each RTU offers IED integration, NERC CIP security, IEC 61131-based logic functions, communications protocols, and a custom applications library.​ [1]

Applications

  • Substation Data Concentrator

  • Substation RTU

  • Automation Controller

  • Protocol Converter

  • NERC CIP Cybersecure IED Gateway

Features Onboard

  • Size: 19 x 5.25 x 10.5 Inches

  • ​Serial Ports: 16 x RS-232

  • 40° to +80° C Operating Temperature

  • Ethernet Ports: 2 x 10/100 Mbps (Optional 3 port Ethernet switch)

  • AMD LX-800 500 MHz CPU with 1 GB flash memory (Common to all SAGE RTU)

  • Non Windows® OS (VxWorks)

  • PC/104™ bus architecture

  • Time Synching

    • Continuous IRIG-B output with built-in bus to all communication ports for IRIG-B In, GPS, RTC, or protocol time synchronization

    • GPS [2]

    • Protocols

    • Arbiter

  • 2x Alarm Contacts

  • Wide range Power Input Options

  • 85-254 VAC, 85-350 VDC

  • ​Designed for Electric Utility applications

  • Meet IEEE 472, ANSI C37.90 SWC

  • Meet C37.90.1 standards

  • Full 3 Year Warranty Standard

  • Rugged relay-style metal enclosure for easy rack mounting

  • Over 100 LEDs for positive visual Indications

    • Serial Communications (TX, RX, DCD/+5V, CTS, RTS) x 18 Power, Run, Reset, Local, Time Source Fail, IED Failed, User Logged In, Config Changed, RLL Running, Ethernet Lik, and Alarm 1 & 2

Hardware I/O Options

  • Up to 224 Status / Acc Inputs (5 ms)

  • Up to 64 SBO Trip Close Pairs (momentary and latching)

  • Up to 256 DC Analog Input points [2]

  • Up to 512 1ms SOE Status inputs [2]

Same Firmware Capabilities in all SAGE RTUs

  • Intuitive config@WEB Browser Based User Interface

  • No proprietary Software Required

  • Extensive Protocol Suite included with every unit

  • Configurable Math, Logic, and Automation Applications

  • IEC 61131 Compliant IsaGRAF Programming Interface

  • NERC CIP Cybersecurity 

  • Advanced Logging with Syslog Client

  • SEL IED Management (AutoConfig, EVE File Storing, Config Change Management)

  • Force Point Data

  • Detailed Comm Diagnostics and Counters

  • PCAP, Protocol Captures

  • Secure Ethernet Protocols

  • IPSec / IKE

    • HTTPS

    • SSL / SSH 

    • SFTP

    • Embedded Firewall


Footnotes

  1. See our website for a full catalog of I/O Expansion Options.

  2. Available with PC/104 Expansion Cards
Feedback