MiCOM Substation Applications

MiCOM Substation / Feeder Applications

The MiCOM range of relays offers varying levels of functionality and hardware options to best suit the protection requirements and allows the customer to choose the most cost effective solution for their application.

The versatile hardware allows for application in many installations and a common relay management software (MiCOM S1 Studio) makes for easy configuration and application.

Basic Feeder Protection Relays — MiCOM 10 Series

The 10 series hardware platforms are the building blocks of the MiCOM protection relay range providing the capability for a wide variety of protection, control, measurement, monitoring and communication functions.

The MiCOM P11x relays are suitable for all the applications where overcurrent and/or ground fault protection are required. P11x can be applied to medium and low voltage electrical systems as an optimized and cost-efficient solution tailored to user’s needs.

Standard and Advanced Feeder Protection Relays — MiCOM 30 and 40 Series

  • Easergy MiCOM P132 offers a flexible and powerful feeder management device housed in a 4U case in 24TE, 40TE or 84TE widths. Easergy MiCOM P132 offers bay control for up to 3 devices and a library of 80 pre-engineered templates to reduce engineering time.

  • Easergy MiCOM P139 one-box solution is the most advanced in the range. It’s available in 40TE or 84TE width, 4U case sizes. It offers bay control for up to 10 devices. It uses a pre-engineered library of up to 300 templates for efficient engineering and commissioning.

  • Easergy MiCOM P14x Feeder Management and Overcurrent Protective Relays are especially suitable where a complete or advanced power system protection scheme solution is required.

The following models are available:

  • Easergy MiCOM P141 – Feeder management relay

  • Easergy MiCOM P142 – Feeder management with integrated Autoreclose

  • Easergy MiCOM P143 – Feeder management, integrated Autoreclose and Check Synchronism

  • Easergy MiCOM P145 – Feeder management, Autoreclose, Check Synchronism and Enhanced operator control functions

Functions of Feeder Management Relays

ANSI

Protection Function

P111

P115

P116

P132

P139

P141

P142

P143

P145

25

Check synchronizing

     

   

32

Directional power

     

32V

Voltage controlled direct. reactive power

     

       

34

Master sequence device

       

       

37

Undercurrent

   

46

Negative sequence overcurrent

   

46BC

Broken conductor

   

47

Negative sequence over voltage

     

48

Incomplete sequence relay

     

       

49

Thermal overload

 

50/51N

Ground fault

50/51P

3 Phase overcurrent

50/51P/N

1 Phase or ground overcurrent

     

       

50BF

Circuit breaker failure

51LR

Motor

     

       

51V

Voltage controlled overcurrent

     

59/27

Over / Under voltage

     

59N

Residual over voltage

     

64

Restricted ground fault

     

66

Startup monitoring

     

       

67N

Ground fault directional

     

67N

Transient ground fault detection

     

       

67N

Sensitive directional ground fault

     

67P

Phase directional

     

67W

Wattmetric ground fault

     

79

Autoreclose

   

 

81

Under / Over frequency

     

81P

Under frequency load shedding

     

       

81R

Rate of change of frequency

     

85

Protective signaling

     

       

86

Lock-out

CTS

Current transformer supervision

     

SOTF

Switch on to fault

 

TCS

Trip circuit supervision

 

VTS

Voltage transformer supervision

     

YN

Neutral admittance

     

 

Circuit breaker monitoring

 

Cold load pick-up

 

Inrush blocking

 

InterMiCOM

     

Limit value monitoring

     

       

Typical Catalog Numbers

Catalog Numbers

Description

Standard

P14121RABM0B48L

Series 40 - Substation/Feeder Protection, P141 (48-110Vdc), 1/5A CT inputs, 8In/7Out (user configurable voltage thresholds), 3xRJ-45, IEC61850, DNP3

Advanced

P14521RHBM0B48M

Series 40 - Substation/Feeder Protection, P141 (48-110Vdc), 1/5A CT inputs, 16In/20Out (user configurable voltage thresholds), 4 high break outputs, 3xRJ-45, IEC61850, DNP3

Feedback