The Sepam™ Range — Introduction

Sepam™ Series 80

Sepam Series 80 protection relays are time-tested, high-performance devices that ensure dependability. These products are designed with a simple idea in mind: All users should be able to find a solution corresponding exactly to their needs with the right balance between performance, simplicity and cost. Sepam 80 offers a solution for every application need, specifically targeting industrial installations. These multi-functional protection devices allow an easy and hassle-free startup with simple-to-use programming software. Sepam relays also comply with the latest communication protocols on the market, including IEC61850, DNP3 and Modbus. In addition, all relays within this range come with a standard 10-year warranty and conformal coating for protection against harsh environments.

Features and Benefits

  • Compact devices with clearly defined connection terminals for easy installation

  • Predefined control logic for circuit breaker control or contactor control

  • Predefined control logic for Zone Selective Interlocking applications

  • Predefined control logic for Automatic Transfer applications

  • User-friendly software (SFT2841) with built-in manuals for every relay

  • Support for offline programming

  • Application-specific design ensuring appropriate protection for any given application

  • Low power CT options for the use of relays on new installations where the load is low

  • Field-upgradable technology to stay up-to-date on the latest hardware and software

Sepam Series 80

Sepam Series 80

The Series 80 relays are for custom applications requiring enhanced protection of electrical distribution networks.

Applications Covered:

  • Substation (feeder)

  • Transformer

  • Motor

  • Generator

  • Busbar

  • Capacitor

Feedback