The SAGE RTU Range

SAGE RTUs — Introduction

A variety of SAGE RTU models allow you to choose the right solution for your application.  You can deploy the hardware that meets the requirements of each installation. Important distinctions such as physical size, physical I/O quantities, and communications port medium allow you to choose the RTU meeting each application’s requirements — no more and no less.​ Each SAGE RTU provides the same browser-based user interface for easy configuration and setup. Each offers IED integration, NERC CIP security, IEC 61131-based logic functions, communications protocols, and a custom applications library.​  Each RTU uses the same CPU, firmware, and configuration files, which simplifies spare parts stocking and engineering effort, saving time and money.

Schneider Electric has many years of experience offering custom designed retrofit solutions that provide improved functionality over obsolete RTUs while minimizing the field installation and commissioning time required for the change out of equipment. Each retrofit RTU is specifically designed to make use of as much of the existing equipment as possible. Special interface cards are delivered to connect to the existing termination boards. Terminations are left in place, eliminating the need for field personnel to buzz-out field wiring.  Retrofits for Westinghouse Redac, GE GEtac, CDC 44-500, CDC 44-550, Harris 5000, L&G 8000/9000, and Tasnet are already available [1]

Features and Benefits

  • Time Saving

  • ​Easy Upgrade

  • Scalable I/O

  • Excellent Support

  • Made in America

  • Cyber-Secure

  • Intuitive Configuration

  • All Protocols & Apps Included

  • Extensive Protocol Suite

  • Math and Logic Apps

  • Alarming & Annunciation

  • SEL Relay Integration

  • Grid Automation Apps

  • Custom Retrofit Solutions

  • Common CPU and Firmware

SAGE Product Matrix

Model

2400

4400

3030M

1410

1430

1450

 

2400

4400

3030M

1410

1430

1450

Applications Covered

Substation Data Concentrator

 

   

Substation RTU

Large Substation

Large Substation

     

Automation Controller

Protocol Converter

NERC CIP Cybersecure IED Gateway

     

Sectionalizer

       

Cap Bank Controller

       

Feeder RTU

       

Built in Status and Control

Built in AC Analog Inputs

Flexible Communications Interfaces

     

 

Characteristics

Physical Size

12" x 15"

19" x 7" x 10.5"

19" x 5.25" x 10.5"

8" x 5"

12" x 8"

11" x 11"

RS-232

4 / 12

16

16

2 / 10

2 / 10

4 / 12

Serial Fiber

1

RS-485

1

2

Ethernet

2 / 6

2 / 5

2 / 5

2 / 6

2 / 6

2 / 6

Digital Input

16 / 240

224​

224

16

8

Analog Input

8 / 232

256

0 / 256

0 / 256

 6 (AC)

Digital Output

128

128 SBO / ​256 DO

64

4

4

1 ms SOE

0 / 512

256 / 512

0 / 512

0 / 512

0 / 512

Analog Output

12

Mount

Panel

Rack

Rack

Panel / Din

Panel

Panel

  • First # indicates built-in capacity, second # indicates maximum expansion capacity

  • All units have the same software functionality (Protocols, Applications, User Interface)

  • SAGE 1450 Analogs are AC Input type and allow 3 Current and 3 Voltage Inputs.  All other models represent milliamp transducer DC Analog Input

  • SAGE 4400 has capacity for 128 SBO type Trip / Close pairs and up to 256 Digital Output Points, all on scalable XT Boards

  • All Inputs and Outputs in this table are Hardware wired points.  Does not include points from IED's.

Footnotes

  1. Visit our website at www.sage-rtu.com for more details.
Feedback