PowerLogic P7 Range

The PowerLogic P7 Range

Features and Benefits

Operational efficiency and digital experience

  • Tailor and adapt to customer needs throughout device life cycle with highly flexible, modular hardware and easy-to-expand, application-oriented firmware

  • Modular board design enhances device maintenance and reduces downtime

  • IEC 61850 Ed. 2.1 provides more efficient delivery, engineering, operation and maintenance with seamless integration in power automation systems

  • Easily interact via the large and highly intuitive 7˝ color industrial touchscreen

  • Process bus interface compliant with IEC 61869-13, IEC 61869-9, IEC 61850-9-2LE

Electrical safety and security

  • Current transformer auto-shorting capability helps to provide enhanced safety during maintenance

  • Reduce exposure to cybersecurity threats with IEC 62443-4-2 SL2 compliance

  • Condition-monitoring allows targeted predictive maintenance to maximize asset life

  • Increased device robustness with IP54 front face and IK7 protected impact-strength design of the 7" touch screen

Power availability and sustainability

  • Avoid downtime with best-in-class, easily tailored protection applications

  • Adapt to network evolutions with new flexible firmware application

  • Future-ready, long-term solution

Refer to catalog NRJED323202EN for the PowerLogic P7 Series.


Feedback