PowerLogic P5 Characteristics

PowerLogic P5 Characteristics

Characteristics P5F30 P5L30 P5M30 P5T30
Application Feeder

Motor

Transformer

Line Differential

Measuring inputs Phase current

1/5A CT (x3) or LPCT (x3)

1/5A CT (x6)

Residual current

1/5A CT & 1A CT or CSH core balance CT

1/5A CT (x2)

Voltage

VT (x4) or LPVT (x4)

VT (x1)

Arc-flash sensor inputs

0 to 6 point sensors

Digital Inputs

4 to 40

Outputs

3 to 18 + Watchdog (WD)

Temperature sensor inputs

0 to 16 (external modules)

Front ports

1 USB for configuration
1 USB for USB key

Nominal power supply

24–48 Vdc or 48–250 Vdc ; 100–230 Vac

Ambient temperature, in service

-40 to 70°C (-40 to 158°F)

Communication

Hardware modules

Extension + Backup memory

Serial

Ethernet

2nd Ethernet

Protocols

IEC61850 Ed1 & Ed2

IEC 60870-5-101 & 103

DNP3 over Ethernet

DNP3 serial

Modbus over Ethernet

Modbus serial

EtherNet IP

Redundancy protocols

RSTP

PRP / HSR

Time synchronization

Pulse, IRIG-B[1]

SNTP, PTP IEEE 1588 v2[2]

Others

Control

6 controlled + 2 monitored objects Mimic

Logic (Matrix + Logic Equations)

Optional Advanced Logic Engine (order option)

Cybersecurity Basic or Advanced
Draw-out device (withdrawability)

Hardware dimensions (W/H/D) 6.0 / 6.93 / 8.62 in.

(152 / 176 / 219 mm)

Footnotes

  1. IRIG-B module is a separate accessory
  2. PTP IEEE 1588 v2 is availaible with HSR/PRP communication board
Feedback