Sepam™ 80 Ordering Configurations

Sepam 80 Configuration

Sepam Series 80 Configuration

Model

Description

Relay Base Model

_

_

_

_

_

_

_

_

S84

S84 - Substation Relay

SQ1S84

Display

Current

Coms

I/O

RTD's

Analog Out

Logipam

Synch Check

B80

B80 - Busbar Relay

SQ1B80

B83

B83 - Busbar Relay

SQ1B83

G87

G87 - Generator Relay

SQ1G87

G88

G88 - Generator Relay

SQ1G88

M87

M87 - Motor Relay

SQ1M87

M88

M88 - Motor Relay

SQ1M88

T87

T87 - Transformer Relay

SQ1T87

C86

C86 - Capacitor Bank Relay

SQ1C86

Advanced Display

A

MimicBus

MimicBus Display

P

DSM303

Remote Advanced Display

C

CCA634

1A/5A CT inputs

1

CCA630

Alt. 1A/5A CT inputs (requires CSH120, 200 or 30)

2

CCA671(80)

Low Power CT (LPCT)

3

MES120

14In/6Out, 24-48Vdc

D

2 x MES120

28In/12Out, 24-48Vdc

E

3 x MES120

42In/18Out, 24-48Vdc

F

MES120G

14In/6Out, 220-250Vdc

G

2 x MES120G

28In/12Out, 220-250Vdc

H

3 x MES120G

42In/18Out, 220-250Vdc

I

MES120H

14In/6Out, 110-125Vdc

J

2 x MES120H

28In/12Out, 110-125Vdc

K

3 x MES120H

42In/18Out, 110-125Vdc

L

ACE959

1 x RS485

1

ACE969TP2

2 x RS485

2

ACE969FO2

1 x RS485/ 1 x Fiber Optic

3

ACE850TP

2 x Ethernet Ports (Copper, IEC61850/ModbusTCP)

5

ACE850FO

2 x Ethernet Ports (Fiber, IEC61850/ModbusTCP)

6

without

A

MET1482

8 Temp sensor inputs (One Module)

B

2 x MET1482

16 Temp sensor inputs (Two Modules)

C

without

0

MSA141

1 x Analog 0-1mA, 0-10mA, 0-20mA, 4-20mA output

1

without

A

SFT080

Logipam Firmware

B

without

0

MCS025

Sync-Check Module (required for ANSI-25)

1

Sepam Series 80 Typical Catalog Numbers

Catalog Numbers

Description

SQ1S84P1J5A0B0

Series 80 - Substation/Feeder Protection S84 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

SQ1B83P1J5A0B1

Series 80 - Busbar Protection B83 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base), Synchro-check

SQ1G87P1J5A0B0

Series 80 - Generator Differential Protection G87 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

SQ1M87P1J5B0B0

Series 80 - Motor Differential Protection M87 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 8 RTD's, 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

SQ1T87P1J5A0B0

Series 80 - Transformer Differential Protection T87 (24-250Vdc), mimicBus Graphical Display, 1/5A CT inputs, 14In/11Out Digital Module (110-125Vdc/mid p.u.), 2 x RJ-45 ports (Modbus or IEC61850 with GOOSE), ladder logic firmware (PLC base).

Also refer to Sepam Series 80 on www.se.us.

Feedback