PowerLogic P7 Characteristics

PowerLogic P7 Characteristics

PowerLogic P7 Characteristics

Characteristics P7 Protective Relay P7 Merging Unit
Application Feeder

Motor differential

Generator differential

Transformer differential 2/3 windings

Stand-alone merging unit

Case size   40 T 40 T
Flush/rack mounting  

●/●

Wall mounting   SAMU
Binary inputs (max.)   40 40
Binary outputs (max.)   36 36
External modules 8 RTD Temperature sensors 0-1 0-1
IRIG-B

Measuring inputs Current 5-12 5-12
Voltage 3-8 3-8
Power supply range 24–34 V dc

48–125 V dc

110–250 V ac/dc

HMI

7” color touchscreen  

Communication

Rear ports

RS485, serial

1 1

RJ45 Ethernet

1 1

Redundant Ethernet port (SFP RJ45 or FO)

0-1 0-1

Extension port

1 1
Front port

Mini-USB for configuration

1
Communication protocols

RSTP/PRP/HSR/Failover

●/●/●/●

●/●/●/●

IEC 61850 Ed. 2.1

Modbus Ethernet/RS485

●/●

●/●

DNP3 Ethernet/RS485

●/●

●/●

IEC61869-9

SAMU
Time synchronization

IEEE 1588 (PTP)

SNTP

IRIG-B

Protocol

Other

Hardware dimensions (W/H/D) 205/180/280 mm, 8/7/11 in.
Feedback