SAGE 1410 RTUs

SAGE 1410 RTU

SAGE 1410

Smart and compact data concentrator / protocol converter / gateway solution.


Each SAGE RTU provides the same browser-based user interface for easy configuration and setup. Each RTU offers IED integration, NERC CIP security, IEC 61131-based logic functions, communications protocols, and a custom applications library.​

Applications

  • Substation Data Concentrator

  • Automation Controller

  • Protocol Converter

  • Flexible Communications Interfaces

Features

  • Compact Footprint 8 x 5 x 2 (W x L x H) Inches

  • 40° to +85° C Operating Temperature

  • ​Two — Built-in 10/100 Mbps Ethernet® ports (independent IPs) : Optional four port Ethernet switch [1]

  • Two RS232 w/LEDs for DCD, RX, RTS, CTS and TX (Expands to 10 [1])

  • One RS485 w/LEDs for RX and TX (2 wire operation)

  • One Fiber Optic communications w/LEDs for RX and TX

  • AMD LX-800 500 MHz CPU with 1 GB flash memory (Common to all SAGE RTU)

  • PC/104™ bus architecture for easy future upgrades

  • Optional 125 VDC/20-60 VDC/120 VAC power supply

  • Separate PPP port for serial dial-up

  • Non-Windows® OS (VxWorks)

  • Designed for Electric Utility applications

    • Meet IEEE 472, ANSI C37.90 SWC

    • Meet C37.90.1 standards

  • Optional on board GPS Receiver

  • Optional IRIG-B Input/Output

  • On board LEDs show operational status: Power / Full Comm Status indications

  • Full three Year Warranty Standard

  • Accepts 12-33VDC Input Power directly

​Same Firmware Capabilities in all SAGE RTUs

  • Intuitive config@WEB Browser Based User Interface. No proprietary Software Required

  • Extensive Protocol Suite included with every unit

  • Configurable Math, Logic, and Automation Applications

  • IEC 61131 Compliant IsaGRAF Programming Interface

  • NERC CIP Cybersecurity 

  • Advanced Logging with Syslog Client

  • SEL IED Management (AutoConfig, EVE File Storing, Config Change Management)

  • Force Point Data

  • Detailed Comm Diagnostics and Counters

  • PCAP, Protocol Captures

  • Secure Ethernet Protocols

    • IPSec / IKE

    • HTTPS

    • SSL / SSH 

    • SFTP

    • Embedded Firewall


Footnotes

  1. With PC/104 Expansion Cards
Feedback