BRU8628300-00

Nominal Data

Description

Specification

Type

D6E225-FB07-02

Motor

M6E068-LA

Phase

Nominal voltage (V)

1–230

Frequency (Hz)

50

60

Type of data definition (ml)

Valid for approval/standard (CE)

Speed (min-1)

800

900

Power input (W)

365

410

Current draw (A)

1.60

1.80

Motor capacitor (µF)

10

Capacitor voltage (VDB)

450

Minimum back pressure (Pa)

20

80

Maximum ambient temperature (°C)

30

Air flow (m3/h)

2680

2480

Back pressure (Pa)

20

80

Sound pressure level [Db(A)]

59

59

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?