0611CT1603

Circuit Breaker Enclosures and Enclosure Accessories

PowerPacT B-Frame Circuit Breaker Enclosures

  • PowerPacT B Type 1, 3, 4X and 12 enclosures are UL Listed to UL489 and CSA C22.2 No.5 unless otherwise noted.

  • PowerPacT B Type 7* enclosures are UL Listed to UL1203, CSA C22.2 No. 25, and CSA C22.2 No. 30 unless otherwise noted.

  • These enclosures are suitable for US service entrance equipment only. For Canadian service entrance equipment, order enclosure catalogs CB125NS, CB125NRB and CB125NAWK.

  • The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted.

  • All enclosures (except for B100X) meet minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 100% of their current rating. Enclosure B100X (Type 7 & 9) meets minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 80% of their current rating.

  • Circuit breakers are ordered and shipped separately for field installation.

Type B125S

Type B125RB

Type B125AWK

PowerPacT B-Frame Circuit Breaker Enclosures

Circuit Breaker

Enclosure Cat. No.

Accessory Cat. No.

Cat. No. Prefix

Rating

Poles

Type 1 Flush

Type 1 Surface

Type 3R

Neutral Assembly Kit

Service Ground Kit

BDL, BGL, BJL

15-100 A

2,3

B125F

B125S

B125RB *

SN100FA

PKOGTA2

BDL, BGL, BJL

110-125 A

2,3

SN225KA

BKL

15-30 A

2

SN100FA

 

Type 4, 4X, 5 Type 304 Stainless Steel

Type 12K With Knockouts

Type 12/3R Without Knockouts

 

BDL, BGL, BJL

15-100 A

2,3

B125DS*

B125A*

B125AWK*, *

SN100FA

PKOGTA2

BDL, BGL, BJL

110-125 A

2,3

SN225KA

BKL

15-30 A

2

SN100FA

PowerPacT B Enclosure Hub Accessories

Bolt-On Hubs for RB Devices

 

UL Listed Bolt-On Hubs for RB devices

Conduit Size

0.75 in.

1.00 in.

1.25 in.

1.50 in.

2.00 in.

2.50 in.

19 mm

25 mm

32 mm

38 mm

51 mm

64 mm

Hub Cat. No

B075

B100

B125

B150

B200

B250

Watertight Hubs

  • UL Listed for dust tight and watertight applications.

  • Suitable for use with conduit having ANSI standard taper pipe thread.

  • Hubs are field installed on Type 4/4X/5 stainless steel and Type 12/3R and 12K enclosures.

  • Hubs are available in zinc or chrome-plated finish.

Watertight Hubs

Conduit Trade Size

1/2 in.
(12 mm)

3/4 in.
(19 mm)

1 in.
(25 mm)

1–1/4 in.
(31 mm)

1–1/2 in.
(38 mm)

2 in.
(50 mm)

2–1/2 in.
(63 mm)

3 in.
(76 mm)

3–1/2 in.
(88 mm)

4 in.
(101 mm)

Standard Zinc Hub Cat. No.

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome-Plated Hub Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Enclosures for Special Applications

Type 7 PowerPacT B Circuit Breaker Enclosures

Circuit Breaker

Type 7 Cast Aluminum*, *

Neutral Assembly Kit Cat. No.

Service Ground Kit Cat. No.

Threaded Conduit Provisions

Cat. No. Prefix

Amperage

Poles

BKL

15–30 A

2

B100X

100SNA

Included

1–1/4 in.

BDL, BGL, BJL

15–100 A

2, 3

PowerPacT B-Frame Enclosure Dimensions

Cat. No.

Series

Approximate Dimension

H

W

D

in.

mm

in.

mm

in.

mm

B125F

A01

19.5

495

9.88

251

4.13

105

B125S

A01

18.13

461

8.63

219

4.13

105

B125RB

A01

18

457

8.88

226

4.88

124

B125DS

A01

19.5

495

9.13

232

4.88

124

B125A

A01

19.5

495

9.13

232

4.88

124

B125AWK

A01

19.5

495

9.13

232

4.88

124

B100X

A01

16

406

9.88

251

7

178

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.