Wiring Diagrams

PowerPacT B Circuit Breaker Wiring Diagrams

PowerPacT B DC Systems

Selection of a dc circuit breaker is based on the type of dc system, the rated voltage, and the maximum short-circuit current at the point of installation.

DC Systems

Distribution

Faults

Fault Comments

Worst Case

Ungrounded Source

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

Simultaneous faults at A and D or C and E

Either polarity may be involved at voltage V.

Fault A or C

No consequences.

Faults A and D

or

Faults C and E

Isc max

Either polarity may be involved at voltage V.

Grounded Middle Point

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

Fault B

Each polarity may be involved at voltage V/2.

Fault A or C

Isc < Isc maximum at V/2

The negative or positive polarity is involved.

Grounded Negative

Fault A

Isc maximum

Positive polarity is involved in the fault.

Fault A

All poles taking part in breaking must be placed in series on the positive polarity. If the negative polarity is grounded, an additional pole must be provided to be used for isolation of the negative pole but not for breaking.

Fault B

Isc maximum

Both polarities (positive and negative) are involved in the fault.

PowerPacT B DC Wiring Diagrams

 

Grounded Negative

Grounded Middle Point

Ungrounded Source

Type

 

125 Vdc

250 Vdc

≤ 250 Vdc

≤ 250 Vdc

1P

   

2P

3P

4P

Grounded B-Phase Systems (Corner-Grounded Delta)

Three-Phase 240 Vac Corner-Grounded Delta System.

2P Frame

 

BD

BG

BJ

Ampere rating (A)

15–125

Voltage rating (Vac)

240

UL Interrupting rating (kA)

18

35

65

PowerPacT B Electrical Accessory Wiring Diagrams

Indication Contacts

Indication Contacts

OF

Device ON/OFF indication contacts

SD

Trip indication contact

Color Code for Auxiliary Wiring

RD:

YE:

BK:

GN:

PU:

GY:

Red

Yellow

Black

Green

Purple

Grey

Remote Operation (MN/MX Voltage Release)

Remote Operation

MN

or

MX

Undervoltage Release

Shunt trip Release

Color code for auxiliary wiring

OR:

BL:

WH:

Orange

Blue

White

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.