0611CT1603

Operating and Installation Conditions

Environmental Conditions

Ambient Temperature

PowerPacT B-frame circuit breakers may be used between -13°F (-25°C) and 158°F (+70°C).

For temperatures higher than 104°F (40°C) inside the enclosure, devices must be derated.

Circuit breakers should be put into service under normal ambient, operating temperature conditions.

Exceptionally, the circuit breaker may be put into service when the ambient temperature is between -31°F (-35°C) and -13°F (-25°C).

The permissible storage-temperature range for PowerPacT B-frame circuit breakers in the original packing is -67°F (-50°C) and 185°F (+85°C).

Altitude Derating

Altitude does not significantly affect the characteristics of PowerPacT B-frame circuit breakers up to 2000 m (6560 ft). Above this altitude, it is necessary to take into account the decrease in the dielectric strength and cooling capacity of air.

The following table gives the corrections to be applied for altitudes above 2000 m (6560 ft).

The breaking capacities remain unchanged.

Altitude

6560 ft
(2000 m)

9840 ft
(3000 m)

13120 ft
(4000 m)

16400 ft
(5000 m)

Impulse withstand voltage (kV)

8

7.1

6.4

5.6

Insulation voltage (V)

Ui

800

710

635

560

Maximum operational voltage (V)

Ue

690

690

635

560

Average current capacity (A) at 104°F (40°C)

In x

1.0

0.98

0.96

0.94

Vibrations

PowerPacT B-frame devices resist mechanical vibrations.

They meet following levels of IEC 60068-2-6:

  • 2.0 to 25 Hz and amplitude ±1.6 mm.

  • 25 to 100 Hz acceleration ±4 g.

Excessive vibration may cause tripping, breaks in connections or damage to mechanical parts.

   
   

Climatic Withstand

The materials used in PowerPacT B-frame circuit breakers will not support the growth of fungus and mold.

PowerPacT B-frame circuit breakers have passed the test defined below for extreme atmospheric conditions.

Dry cold and dry heat:

  • IEC 60068-2-1-dry cold at -67°F (-55°C).

  • IEC 60068-2-2-dry heat at 185°F (+85°C).

Damp heat (tropicalization):

  • IEC 60068-2-30–damp heat (temperature 131°F (+ 55°C) and relative humidity of 95%).

  • IEC 60068-2-52 severity 2 - Cycling salt mist.

Electromagnetic Disturbances

PowerPacT B-frame circuit breakers have successfully passed the electromagnetic compatibility tests (EMC) defined by the following international standards: IEC/EN 60947-2: Low-voltage switchgear and controlgear, part 2: circuit breakers.

PowerPacT B-frame circuit breakers are protected against:

  • Overvoltages caused by circuit switching.

  • Overvoltages caused by an atmospheric disturbances or by a distribution-system outage (such as from failure due to lightning).

  • Devices emitting radio waves (radios, walkie-talkies, radar, etc.).

  • Electrostatic discharges produced directly by users.

Shunt Trip (MX) and Undervoltage Release (MN) Wiring Rules

Recommended Maximum Cable Lengths

In certain circumstances, high cable capacitance (C) due to an excessive cable length could prevent an undervoltage release MN from dropping out. In case of a shunt trip MX, an untimely trip may occur due to capacitive current leak.

To avoid problems due to excessive cable capacitance (C), the maximum cable length (L) is defined by the following table for a 1.5 mm² cable (#16 AWG).

Maximum Cable Length

Power Supply Voltage (Vn)

Maximum Cable Length

Undervoltage Trip (MN) *

Shunt Trip (MX) *

24 Vac

4,078 ft (1 243 m)

11,985 ft (3 653 m)

24 Vdc

Unlimited

11,985 ft (> 3653 m)

48 Vac

1912 ft (583 m)

5,469 ft (1 667 m)

48 Vdc

Unlimited

5,469 ft (> 1667 m)

110...130 Vac

413 ft (126 m)

2,995 ft (913 m)

110...130 Vdc

Unlimited

2,995 ft (> 913 m)

208-240 ac

358 ft (109 m)

525 ft (160 m)

250 Vdc

Unlimited

525 ft (> 160 m)

277 Vac

322 ft (98 m)

394 ft (120 m)

380-415 Vac

282 ft (86 m)

262 ft (80 m)

440-480 Vac

184 ft (56 m)

220 ft (67 m)

If a longer cable length is required, several solutions are possible to counteract excessive cable capacitance:

  • Use DC operated auxiliaries.

  • Use lower control voltage (make sure auxiliaries supply voltage is within working range: 0.85 Vn minimum–1.1 Vn maximum).

  • If high voltage and long control cables are required for an AC undervoltage release (MN), add a rectifier bridge (ref LV426899 – DIN rail compatible) in the control circuit. It will prevent drop out problems but increase operating time.

Electrical Characteristics of MN/MX

Characteristics

AC

DC

Rated voltage (V)

24, 48, 110–130,

208–240, 277,

380–415, 440–480

24, 48, 125, 250

Power requirements

MX

Pickup (< 50 ms)

< 6 VA

< 10 W

Seal-in

< 4 VA

< 1 W

MN

< 7 VA

< 2 W

Clearing time (ms)

< 50

< 50

Operating range

Up to 1.1 Vn

Up to 1.1 Vn

Temperature Considerations

Correction Factor

The overload protection is calibrated at 104°F (40°C). This means that when the ambient temperature is less than or greater than 104°F (40°C), the In protection pick-up is slightly modified.

Derating Depending on the Temperature

Over the reference temperature of 104°F (40°C), the circuit breaker has to be derated following the table below:

Correction Factor Table for PowerPacT B-frame Circuit Breakers

Rating (In)
(A)

Temperature (°C / °F )

40 / 104

45 / 113

50 / 122

55 / 131

60 / 140

65 / 149

70 / 158

15

15

14

14

13

12

12

11

20

20

19

19

18

18

17

16

25

25

24

24

23

22

21

20

30

30

29

28

27

26

25

24

35

35

34

33

32

31

31

30

40

40

39

38

37

36

35

33

45

45

44

42

41

39

37

36

50

50

49

47

45

44

42

40

60

60

58

56

55

53

51

48

70

70

67

64

61

59

55

53

80

80

77

73

70

67

63

59

90

90

87

83

80

76

72

68

100

100

99

96

92

85

80

69

110

110

107

103

99

94

89

76

125

125

121

117

112

109

104

100

Calculating Tripping Time

Calculating the Tripping Time for a Given Temperature:

After having determine the corrected ratio I/In, the tripping time at 104°F (40°C) is defined with the tripping curves (Trip Curves). Then to obtain the tripping time at a different temperature, the ratio I/In has to be corrected with the correction factor below:

Correction Factor Table for PowerPacT B–Frame Circuit Breakers

Rating (In)
(A)

Temperature °F (°C )

50
(10)

59
(15)

68
(20)

77
(25)

86
(30)

95
(35)

104 (40)

113 (45)

122 (50)

131 (55)

140 (60)

149 (65)

158 (70)

15

1.21

1.18

1.15

1.11

1.05

1.04

1

0.96

0.92

0.87

0.83

0.78

0.72

20

1.16

1.13

1.11

1.08

1.06

1.03

1

0.97

0.94

0.91

0.88

0.85

0.81

25

1.15

1.13

1.11

1.08

1.05

1.03

1

0.97

0.94

0.91

0.88

0.85

0.82

30

1.16

1.14

1.11

1.08

1.06

1.03

1

0.97

0.94

0.91

0.87

0.84

0.80

35

1.13

1.11

1.09

1.07

1.05

1.02

1

0.98

0.95

0.93

0.90

0.87

0.85

40

1.14

1.12

1.10

1.07

1.05

1.03

1

0.97

0.95

0.92

0.89

0.86

0.83

45

1.17

1.15

1.12

1.09

1.06

1.03

1

0.97

0.94

0.90

0.87

0.83

0.79

50

1.16

1.14

1.11

1.08

1.06

1.03

1

0.97

0.94

0.91

0.87

0.84

0.80

60

1.16

1.14

1.11

1.08

1.06

1.03

1

0.97

0.94

0.91

0.88

0.84

0.81

70

1.18

1.15

1.13

1.10

1.06

1.03

1

0.96

0.91

0.88

0.84

0.79

0.75

80

1.19

1.15

1.12

1.09

1.06

1.03

1

0.96

0.92

0.88

0.83

0.79

0.74

90

1.19

1.15

1.12

1.10

1.06

1.04

1

0.96

0.92

0.89

0.84

0.80

0.75

100

1.21

1.18

1.15

1.12

1.09

1.05

1

0.99

0.96

0.92

0.85

0.80

0.69

110

1.19

1.16

1.13

1.10

1.07

1.04

1

0.98

0.94

0.90

0.85

0.80

0.70

125

1.17

1.14

1.12

1.09

1.06

1.03

1

0.96

0.94

0.90

0.87

0.83

0.80

Installation and Operating Conditions

Protection Degree

Protection Degree of the Product (According to IEC60259, Protection Degree Depends on Configuration)

Colors

Definition

IP 54/65: side / front extended rotary handle

IP 40: front cover, side, back, long terminal shield, direct rotary handle

IP20: mounting screws cover

May be IP20 or less depending of the kind of power connections and cable size used (cable outside diameter (OD) including insulation to be greater than 200 mils)

   
   

Reverse Feeding

PowerPacT B-frame circuit breakers can be supplied from either the top or the bottom without any reduction in performance giving the designer/installer flexibility in choosing the mounting location for the breaker and feed cables.

All connection and insulation accessories can be used on circuit breakers supplied either from the top or bottom.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.