0611CT1603

Installation in Equipment

Clearances and Minimum Distances

When installing a circuit breaker, minimum distances (clearances) must be maintained between the device and panels, busbars and other protection devices installed nearby. These distances are defined by tests carried out in accordance with UL standards.

If installation is not checked by type tests, it is also necessary to:

  • use insulated bars for circuit breaker connections.

  • segregate the busbars using phase barriers.

For PowerPacT B-frame devices, terminal shields and interphase barriers are recommended and may be mandatory depending on type of installation.

PowerPacT B-frame Clearances, UL Standard

For all types of PowerPacT B-frame circuit breakers that use uninsulated power connections (for example, busbars, spreaders, or uninsulated compression lugs), the minimum clearance distance between the enclosure backplate (grounded metal) and uninsulated power connections is shown below.

When using uninsulated connectors be sure to maintain the proper clearance between live parts and the grounded metallic back pan or use the insulation screen.

Minimum Enclosure Dimensions

Standard (80%)

100% Rated

14.6 x 8.5 x 3.16 in.
(371 x 216 x 80 mm)

18.13 x 8.63 x 4.13 in.
(461 x 219 x 105 mm)

Minimum Clearance Dimensions to Enclosure or Any Grounded Metal

Operating voltage V < 690 Vac, 250 Vdc

For devices equipped with:

Clearance

Between devices

Between device and sheet metal

Painted sheet metal

Bare sheet metal

A1

A2

B

A1

A2

B

No terminal accessories

0

1.18 in.
(30 mm)

0.19 in.
(5 mm)

0

1.57 in.
(40 mm)

0.19 in.
(5 mm)

0.19 in.
(5 mm)

Interphase barriers

0

0

0

0

0

0

0.19 in.
(5 mm)

Long terminal shields

0

0

0

0

0

0

0.19 in.
(5 mm)

Minimum Clearances to Bare Busbars

Operating voltage V ≤ 690 Vac, 250 Vdc

Clearances to live bare busbars *

Spacing E 2.36 in. (60 mm)

Spacing E > 2.36 in. (60 mm)

D1

D2

D1

D2

7.87 in.
(200 mm)

3.94 in.
(100 mm)

4.72 in.
(120 mm)

2.36 in.
(60 mm)

 

Exposed Conductor Clearance

An insulating screen or long terminal shield is required if C < 0.5 in. (< 12.7 mm) if voltage is ≥ 300 Vac.

PowerPacT B-Frame Clearances, IEC Standard

For all types of PowerPacT B-frame circuit breakers that use uninsulated power connections (for example, busbars, spreaders, or uninsulated compression lugs), the minimum clearance distance between the enclosure backplate and uninsulated power connections is shown below.

When using uninsulated connectors be sure to maintain the proper clearance between live parts and the grounded metallic back pan or use the insulation screen.

Minimum Enclosure Dimensions

Operating voltage V < 690 Vac

For devices equipped with:

Clearance

Between devices

Between device and sheet metal

Painted sheet metal

Bare sheet metal

A1

A2

B

A1

A2

B

No terminal accessories

0

1.18 in.
(30 mm)

0.19 in.
(5 mm)

0

1.57 in.
(40 mm)

0.19 in.
(5 mm)

0.19 in.
(5 mm)

Interphase barriers

0

0

0

0

0

0

0.19 in.
(5 mm)

Long terminal shields

0

0

0

0

0

0

0.19 in.
(5 mm)




Minimum Clearances to Bare Busbars

Operating voltage V ≤ 690 Vac

Clearances to live bare busbars *

Spacing E 60 mm (2.36 in.)

Spacing E > 60 mm (2.36 in.)

D1

D2

D1

D2

7.87 in.
(200 mm)

3.94 in.
(100 mm)

4.72 in.
(120 mm)

2.36 in.
(60 mm)

Exposed Conductor Clearances

An insulating screen or long terminal shield is required if:

  • two-, three- or four-poles

  • C < 0.37 in. (< 9.5 mm),

Customer-provided insulation material required if:

  • one-pole

  • C < 0.5 in. (< 12.7 mm ).

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.