Introduction

Characteristics

Introduction

  • The PowerPacT B-frame circuit breakers are designed and certified to multiple standards in order to meet the needs of customers who have global designs or build and sell in regions with various standards. One product can be used and sourced globally.

  • B-frame circuit breakers have the smallest footprint in the PowerPacT family of industrial molded case circuit breaker products from Square D™ by Schneider Electric™.

  • PowerPacT B-frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits.
    They are available with thermal-magnetic trip units from 15 to 125 A, with a breaking capacity up to 65 kA at 480 Vac and 50 kA at 250 Vdc.

  • The B-frame circuit breakers are offered in one-, two-, and three-pole versions in both I-Line and unit-mount constructions. There is also a four-pole version, offered in unit mount construction only, with a 100% protected neutral located in the far left pole. It is used in countries where the neutral is also switched (not typical for USA domestic applications).

  • The B-frame product offers a flexible platform in which customer needs for various types of mounting and terminations can be accommodated with simple alterations of the base product. Field installable features and termination variety empower the customer to configure the product to their exact needs for control panel or power panel applications.

  • B-frame circuit breakers with thermal-magnetic trip units contain individual thermal (overload) and instantaneous (short circuit) sensing elements in each pole. The amperage ratings of the thermal trip units are calibrated at 104°F (40°C) free air ambient temperature. Per the National Electric Code® (NEC®) and the Canadian Electrical Code, standard circuit breakers may only be applied continuously at up to 80% of their rating.

Dual-Break Rotating Contacts

All PowerPacT B-frame circuit breakers are equipped with dual-break rotating contacts that reduce the amount of peak current during a short circuit fault. This reduces the let-through currents and enhances equipment protection.

Reduced Let-Through Currents

The moving contact has the shape of an elongated “S” and rotates around a floating axis. The shape of the fixed and moving contacts are such that the repelling forces appear as soon as the circuit reaches approximately 15 times nominal current rating (In).

Due to the rotating movement, repulsion is rapid and the device greatly limits short-circuit currents, whatever the interrupting level of the unit. The fault current is extinguished before it can fully develop. Lower let-through currents provide less peak energy, reducing the required bus bar bracing, lowering enclosure pressure, and delivering improved series or combination ratings.

For let-through energy values, seePowerPacT B-Frame Let-Through Energy Curve.

For peak let-through current values, seePowerPacT B-Frame Peak Let-Through Curve.

Internal Operating Mechanism

PowerPacT B-frame circuit breakers have an over-center toggle mechanism providing quick-make, quick-break operation. The operating mechanism is also trip-free, which allows tripping even when the circuit breaker handle is held in the “ON” position.

Internal cross-bars provide common opening and closing of all poles with a single “ON” position.

All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. This should be used as part of a regular preventive maintenance program.

Handle Position Indication

The circuit breaker handle can assume any of three positions: ON, tripped or OFF.

The tripped position provides positive visual indication that the circuit breaker has tripped.

The circuit breaker can be reset by first pushing the handle to the extreme “OFF” position. Power can then be restored to the load by pushing the handle to the “ON” position.

Characteristics Indicated on the Faceplate Label

A. Commercial reference

B. Circuit breaker symbol

C. UL interrupting rating

D. Certification marks

E. Frame rating

F. Termination characteristics

G.Reference standard

H. Ui: rated insulation voltage

I. Uimp: rated impulse withstand voltage

J. IEC interrupting ratings, according to operating voltage Ue:
Icu: Ultimate breaking capacity
Ics: Service breaking capacity

Codes and Standards

B-frame circuit breakers are manufactured and tested in accordance with the following standards.

Note

Apply circuit breakers according to guidelines detailed in the National Electric Code (NEC) and other local wiring codes.

PowerPacT B-frame Circuit Breaker Standards and Certification Marks

UL 489

IEC/EN 60947-5-1

CE Marking

CSA C22.2 No. 5

GB 14048-2

EAC

NMX J-266

CCC

 

IEC/EN 60947-2

NOM

 

Marine Type Approval Certification

PowerPacT B-frame circuit breakers comply with most marine classification companies specifications:

  • American Bureau of Shipping (ABS)

  • Bureau Veritas (BV)

  • China Classification Society (CCS)

  • Det Norske Veritas / Germanisher Lloyd (DNV / GL)

  • Korean register of Shipping (KROS)

  • Lloyds Register of Shipping (LROS)

  • Nippon Kaiji Kyokai (NK)

  • Registro Italia Navale (RINA)

  • Russian Maritime Register of Shipping (RMROS).

Circuit Breaker Applications

PowerPacT B-Frame 3P Unit Mount Circuit Breaker

Industrial Control Panels

PowerPacT B-frame circuit breakers are used for various circuit protection and switching functions in industrial control panels.

They serve as an incoming main circuit breaker and control panel disconnect, as branch circuit protective devices for final loads, or as feeder circuit protective devices (often combined with motor starters).

  • Suitable for use in UL508 Industrial Control Equipment.

  • In compliance with worldwide product standards including UL 489 / CSA C22.2 N° 5 and IEC 60947-2.

  • Provide overload and short-circuit protection.

  • For installation in universal and process-specific type enclosures.

Many PowerPacT B-frame circuit breaker mechanical and electrical accessories are designed specifically for industrial control panel applications.

Electrical Distribution

PowerPacT B-Frame 3P
I-Line Circuit Breaker

PowerPacT B-frame circuit breakers are also used in electrical distribution for building applications. They can be used as incoming main circuit breakers but are more commonly applied in North American distribution equipment for outgoing feeder and branch circuit protection.

PowerPacT B-frame unit-mount circuit breakers are both back-pan and DIN-rail mountable, compatible with all kinds of enclosures.

PowerPacT B-frame circuit breakers are available with the unique I-Line™ plug-on connections. These group-mounted circuit breakers are featured in Square D brand Power-Style™ Switchboards and I-Line Panelboards.

A variety of PowerPacT B-frame circuit breaker accessories are also well suited for electrical distribution applications.

Performance and Ratings

PowerPacT B-Frame Circuit Breakers

Circuit Breaker Ratings

The interrupting rating is the highest current at rated voltage the circuit breaker is designed to safely interrupt under standard test conditions. Circuit breakers must be selected with interrupting ratings equal to or greater than the available short-circuit current at the point where the circuit breaker is applied to the system (unless it is a branch device in a series rated combination). Interrupting ratings are shown on the front of the circuit breaker.

Reverse Feeding of Circuit Breakers

The standard unit-mount and I-Line circuit breakers have sealed trip units and may be reverse fed.

Special Ratings

The B-frame circuit breaker complies with the following special ratings:

  • HACR rating

  • Automatic Molded case Switches are rated 600 Vac Delta (refer to switch table 125 A PowerPacT B-Frame Switches)
  • 100% Ratings (Optional)


    B-frame 15–60 A circuit breakers are UL Listed/CSA Certified to be applied at up to 100% of their current rating. Because of the additional heat generated, the use of specially-designed enclosure and 194°F (90°C) rated wire is required when applying circuit breakers at 100% of continuous current rating. Markings on the circuit breaker indicate the minimum enclosure size and ventilation required. The 194°F (90°C) rated wire must be sized according to the ampacities of the 165°F (75°C) wire column in the NEC. Circuit breakers with 100% rating can also be used in applications requiring only standard (80%) continuous loading.

  • Grounded B-Phase Systems (Corner-Grounded Delta)


    Circuit breakers suitable for 240 Vac corner-grounded circuits are marked Ø1-Ø3.

400 Hz Applications

Impact on Protective Devices

The current in 400 Hz systems have higher losses caused by eddy currents and an increase in the skin effect (reduction in the useful cross-sectional area of conductors). The higher losses cause additional temperature rise in circuit breakers subjected to the higher frequency current. To remain within the rated temperature-rise limits of devices, current derating is required. On circuit breakers equipped with thermal-magnetic trip units, the current rating (In) must be derated and the magnetic trip setting Im must be increased.

Note

The following derating information pertains to 3Ø applications. For 1Ø applications, please contact Schneider Electric for additional information.

Breaking Capacity in 400 Hz, 480 V Systems

Power levels of 400 Hz applications rarely exceed a few hundred kW with relatively low short circuit currents, generally not exceeding four times the rated current.

Circuit Breaker

Max. Breaking Capacity AIR at 400 Hz

B-frame

10 kA

Thermal-Magnetic Trip Units

Thermal-magnetic trip units require the current rating (In) to be derated and the magnetic trip setting (Im) to be increased.

Current Rating (In) and Magnetic Trip Setting (Im) Rerating

Circuit Breaker

Maximum Setting Coefficient

Max Ir Setting at
400 Hz

Magnetic Im Coefficient at 400 Hz

B-Frame, 125 A

0.9

112

1.6

Shunt Trip (MX) or Undervoltage Trip (MN) Voltage Release at 400 Hz and 440 V

Undervoltage releases (MN) rated 24 Vac/dc, 48 Vac/dc, or 110/130 Vac/dc are 400 Hz compliant with their nominal voltages. For voltages greater than 110/130 Vac/dc, please contact Schneider Electric for additional information.

For all voltages of shunt trips (MX), please contact Schneider Electric for additional information.

Power Loss and Resistance Per Pole

Thermal power loss values are used to calculate total temperature rise in the equipment in which the circuit breakers are installed. The values indicated in the tables below are typical values for a device at full rated load and 50/60 Hz.

  • Power Loss per Pole (P/pole) in Watts (W)

    • The value indicated is the power loss at In, 50/60 Hz, for a three-pole or four-pole circuit breaker. Measurement and calculation of power loss are carried out in compliance with Annex G of standard IEC 60947–2.

  • Resistance per pole (R/pole) in milliohms (mΩ)

    • The value of the resistance per pole is provided as a general indication for a new device.

    • The value of the contact resistance is determined on the basis of the measured voltage drop, in accordance with the manufacturer’s test procedure.
      NOTE: This measurement is not sufficient to determine the quality of the contacts, i.e. the capacity of the circuit breaker to carry its rated current.

  • Calculation of the total power loss

    • Total power loss at full rated load and 50/60 Hz is equal to power losses per pole multiplied by the number of poles.

Power Loss and Resistance Per Pole

Rating

Power Loss
P / Pole (W)

Resistance per Pole
R Total / Pole (mΩ)

15

10.7

2.4

20

5.7

2.3

25

4.6

2.9

30

2.9

2.6

35

2.7

3.3

40

2.3

3.6

45

2.0

4.0

50

1.8

4.6

60

1.5

5.3

70

1.1

5.5

80

1.0

6.5

90

0.9

7.6

100

0.8

7.6

110

0.6

7.8

125

0.6

9.4

Circuit Breaker Specifications

Circuit breaker type

BD

BG

BJ

BK

Number of poles

1

2-4

1

2-4

1

2-4

1

2

Amperage range (A)

15–125

15–125

15–125

15–125

15–125

15–125

15–30

15–30

UL 489 circuit breaker ratings — 50/60 Hz

UL/CSA/NOM
(kA rms)

208Y/120 Vac

25

25

65

65

100

100

100

100

240 Vac

25

25

65

65

100

100

100

100

480Y/277 Vac

18

18

35

35

65

65

65

65

480 Vac

18

35

65

65

600Y/347 Vac

14

14

18

18

25

25

65

65

125 Vdc

10

20

50

250 Vdc

10

20

50

IEC/EN 60947-2 circuit breaker ratings — 50/60 Hz

Ultimate breaking capacity
(Icu) (kA rms)

220–240 Vac

25

25

65

65

65

100

380–415 Vac

18

35

65

440 Vac

18

35

65

500–525 Vac

14

18

25

690 Vac

10

Service breaking capacity
(Ics) (kA rms)

220–240 Vac

25

25

65

65

65

100

380–415 Vac

18

35

65

440 Vac

18

35

65

500–525 Vac

14

18

25

690 Vac

2.5

Rated insulation voltage

Ui

800 V

Rated impulse withstand voltage

Uimp

8 kV

Rated operational voltage (V)

Ue

240

525

240

525

240

690

Rated current (A)

In (40 °C)

15–125

Utilization category

A

Suitability for isolation

Yes

Pollution degree

3

Durability operations (Open-Close cycles)(as per IEC947–1 annex K)

Mechanical durability

15000

Electrical durability

240 Vac–In (1P)

10000

440 Vac–In (2P/3P/4P)

10000

Protection

Overload/short-circuit protection

Thermal-Magnetic

X

Dimensions/ Weight See PowerPacT B-Frame Circuit Breaker Physical Properties

Connections

Connections / Terminations

I-Line™ Connection

X

EverLink™ Lug

X

Terminal Nut

X

Mechanical Lugs

X

PowerPacT B-Frame Circuit Breaker Physical Properties

Property

Unit Mount Circuit Breaker

I-Line Circuit Breaker

1P

2P

3P

4P

1P

2P

3P

Dimensions
mm (in.)

Height

5.39
(137)

5.39
(137)

5.39
(137)

5.39
(137)

9.70
(246.5)

9.70
(246.5)

9.70
(246.5)

Width

1.06
(27)

2.12
(54)

3.19
(81)

4.25
(108)

1.48
(37.6)

2.98
(75.6)

4.48
(113.8)

Depth

3.15
(80)

3.15
(80)

3.15
(80)

3.15
(80)

5.17
(131.3)

5.17
(131.3)

5.17
(131.3)

Product weight

1.0 lbs
(455 g)

1.8 lbs
(810 g)

2.5 lbs
(1140 g)

3.3 lbs
(1487 g)

1.2 lbs
(560 g)

2.3 lbs
(1020 g)

3.1 lbs
(1400 g)

Automatic Molded Case Switch Specifications

Automatic Switch Functions

An automatic switch can be used to open and close a circuit under normal operating conditions. They are similar in construction to circuit breakers, except that the switches open instantaneously at a factory-set, non-adjustable trip point calibrated to protect only the molded case switch.

Molded case switches are intended for use as a disconnect device only. UL489 requires molded case switches to be protected by a circuit breaker or fuse of equivalent rating. Molded case switches are labeled with their appropriate withstand ratings. The withstand rating of a switch is defined as the maximum current at rated voltage that the molded case switch will withstand without damage when protected by a circuit breaker with an equal continuous current rating.

PowerPacT B-frame automatic switches are available in unit mount versions. They use the same accessories and offer the same connection possibilities as the circuit breaker versions.

Switches are Listed under UL file E103740 and Certified under CSA file LR88980.

Automatic Switch Protection

The automatic switch can make and break its rated current. For an overload or a short circuit, it must be protected by an upstream device, in compliance with installation standards.

Automatic Molded Case Switch Specifications

Switch type

BD

BG

BJ

Number of poles

2-3

2-3

2-3

Amperage (A)

125

125

125

UL489 automatic switch withstand ratings - 60 Hz

UL/CSA
(kA rms)

208Y/120 Vac

25

65

100

240 Vac

25

65

100

480Y/277 Vac

18

35

65

480 Vac

18

35

65

600 Vac

14

18

25

250 Vdc

10

20

50

Durability operations (Open-Close cycles)

Mechanical durability

15000

Electrical durability

440 Vac- In (2P/3P)

10000

Dimensions / Weight / Connections

Dimensions (H x W x D)
mm (in.)

2P Unit Mount

5.39 x 2.12 x 3.15 (137 x 54 x 80)

3P Unit Mount

5.39 x 3.19 x 3.15 (137 x 81 x 80)

Product weight — kg (lb.)

2P Unit Mount

0.77 (1.7)

3P Unit Mount

1.07 (2.4)

Connections / Terminations

EverLink™ Lug

X

Terminal Nut

X

Mechanical Lugs

X

Trip Units

PowerPacT B-frame circuit breakers offers a fixed, factory-sealed thermal-magnetic trip unit designed to open automatically under overload or short circuit conditions.

B-frame thermal-magnetic circuit breakers contain individual thermal (overload) and instantaneous (short circuit) sensing elements in each pole.

AC Magnetic Trip Levels

Ii

Rated Current (A)

15

20

25

30

35

40

45

50

60

70

80

90

100

110

125

Hold (A)

400

400

400

400

400

400

400

480

640

640

800

1000

1000

1000

1000

Trip (A)

600

600

600

600

600

600

600

720

960

960

1200

1500

1500

1500

1500

DC Magnetic Trip Levels

The Time Current Curves (trip curves) provide the complete time-current characteristics of the circuit breaker when applied on an AC system. When applying thermal-magnetic circuit breakers on DC systems, they retain the same thermal tripping characteristics, but the magnetic trip levels vary. See table for the appropriate DC magnetic hold and trip levels.

Ii

Rated Current (A)

15

20

25

30

35

40

45

50

60

70

80

90

100

110

125

Hold (A)

460

460

510

510

510

510

510

510

790

900

900

1200

1200

1200

1200

Trip (A)

680

680

800

800

800

800

800

800

1240

1420

1420

1850

1850

1850

1850

Circuit Breaker Mounting Positions

B-frame circuit breakers may be mounted vertically, horizontally, flat on their back or on their side without any derating of characteristics. These circuit breakers can be mounted on a 35 mm wide x 15 mm deep DIN rail using the integrated DIN rail mounting feature.

For backplate mounting, the circuit breakers are supplied with two mounting screws (M4), washers and nuts. These mounting screws can be inserted through mounting holes molded into the circuit breaker case and threaded into the mounting enclosure, backplate, or rails.

Mounting on DIN rail.

Mounting on backplate
(Two mounting screws)

Mounting on rails
(Two mounting screws)

PowerPacT B Easy Mounting Video – https://youtu.be/IYmHq9Wldks

Catalog Numbering

Segment Character Description B J L 3 6 125 C 6 LU T

Frame

B

B-Frame

                 

Performance levels (kA)

D

25 kA @ 240 Vac, 18 kA @ 480 Vac,
14 kA @ 600Y/347 Vac, 10 kA @ 250 Vdc

G

65 kA @ 240 Vac, 35 kA @ 480 Vac,
18 kA @ 600Y/347 Vac, 20 kA @ 250 Vdc

J

100 kA @ 240 Vac, 65 kA @ 480 Vac,
25 kA @ 600Y/347 Vac, 50 kA @ 250 Vdc

K

100 kA @ 240 Vac, 65 kA @ 480 Vac,
65 kA @ 600Y/347 Vac

Terminations

A

I-Line ON end, Al mechanical lug OFF end

               

F

Terminal Nut both ends

               

L

EverLink lugs both ends

               

M

EverLink ON end, terminal nut OFF end

             

P

EverLink OFF end, terminal nut ON end

             

Number of poles

1

1 pole

                   

2

2 pole

                   

3

3 pole

                   

4

4 pole

                   

Voltage

4

480Y/277 Vac (I-Line only), 250 Vdc

           

6

600Y/347 Vac (480, 240 Vac delta), 250 Vdc

           

Current

000

Molded Case Switch (also requires S12 suffix)

         

015

15 A

                   

020

20 A

                   

025

25 A

                   

030

30 A

                   

035

35 A

                   

040

40 A

                   

045

45 A

                   

050

50 A

                   

060

60 A

                   

070

70 A

                   

080

80 A

                   

090

90 A

                   

100

100 A

                   

110

110 A

                   

125

125 A

                   

Trip unit options

See Trip Unit Options for available options.

     

I-Line phasing

See Phase Options

     

Connector type

See Lug Options for available options

   

Factory-installed accessories

See Accessories Overview

I-Line Circuit Breakers

B-Frame 3P I-Line Circuit Breaker

PowerPacT B-frame circuit breakers are available in I-Line construction for easy installation and removal in I-Line panelboard and switchboard applications.

I-Line circuit breakers use “blow-on” type line side connectors. In case of a short circuit, increased magnetic flux causes the plug-on connectors of the circuit breaker to tighten their grasp on the busbars.

The I-Line connectors and circuit breaker mounting bracket are integral parts of I-Line circuit breakers and cannot be removed or replaced.

I-Line circuit breakers come with aluminum mechanical load-side lugs, or optional copper mechanical lugs, EverLink™ lugs with control wire terminals, or terminal nuts to connect to bus bars or to compression (crimp) lugs.

Phase Option Examples

Phase Option Number

Phase Connection

One-Pole Example

Two-Pole Example

Three-Pole Example

1

3

5

A

B

C

BJA161251

BJA161253

BJA161255

1

2

3

4

5

6

AB

AC

BA

BC

CA

CB

BJA161251BJA261252

BJA261253

BJA261254

BJA261255

BJA261256

blank

6

ABC

CBA

BJA36125BJA261256

Trip Unit Options

Trip Unit Options

Trip Unit Option

Description

blank

80% Rated

C

100% Rated

Y

480Y/277 Vac Rated Maximum

S12

Automatic Molded Case Switch

Terminations

B-frame circuit breakers are available in a variety of configurations.

Termination Options

Termination Letter

Poles

 

A = I-Line

1, 2, 3

For factory-installed terminations, place termination letter in the third block of the circuit breaker catalog number.

F = Terminal nut

1, 2, 3, 4

L = Lugs on both ends

1, 2, 3, 4

M = Lugs ON end, terminal nut OFF end

1, 2, 3, 4

P = Lugs OFF end, terminal nut ON end

1, 2, 3, 4

Lug Options

Lug Options

Lug Option Suffix

Description

 

No suffix

EverlLink lugs both ends

For factory-installed lug option, place suffix after the amperage in the circuit breaker catalog number.

LU

EverLink lug with control wire terminal ON end, EverLink lug OFF end

LV

EverLink lug ON end, EverLink lug with control wire terminal OFF end

LW

EverLink lug with control wire terminals both ends

LC

Copper mechanical lugs both ends

LH

Aluminum mechanical lugs both ends

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.