BQT2430700_03

About the Device

The 5508D1D, 5504D2D and 5504DHD are new generation C-Bus phase cut dimmers compatible with a wide range of load types due to their customizable load profile and dimming curve features, designed for switchboard distribution applications.

The units are DIN rail mounted, measuring 12 modules wide (1 module = 18 mm).


C-Bus connection is achieved through the use of RJ45 connectors, allowing similar units to be looped together quickly.

Below listed are the specifications of dimmers:

  • DIN Rail mount, 12 M size

  • Integrated Switchable C-Bus Power Supply

  • Trailing-edge or Leading-edge phase control (selectable per channel)

  • Fully customizable load profiles and dimming curves

  • Suitable for 230V ~ 50Hz or 110V ~ 60Hz nominal supply voltage

  • Advanced status information for the unit and the channels

  • Two phase-independent banks (5508D1D and 5504D2D)

  • Phase Independent Channels (5504DHD only)

  • Upgradeable firmware

  • Full configuration with SpaceLogic C-Bus Commission

  • Programming via C-Bus connection without an energized mains line

  • 3 models

    • 8 channel 1 A (5508D1D)

    • 4 channel 2 A (5504D2D)

    • 4 Channel High Power (5504DHD)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?