Technical Data
|
Parameter |
Description |
|
Nominal Mains Voltage and Frequency |
230 Vac ± 10 %, 50 Hz ± 3 Hz 110 Vac ± 10 %, 60 Hz ± 3 Hz |
|
C-Bus Input Operating Voltage |
20 - 36 Vdc |
|
* C-Bus Input Current |
20 mA |
|
C-Bus Power Supply (if enabled) |
200 mA @ 27-35 Vdc |
|
Load Rating |
5508D1D: Up to 1 A per channel, Max 8 A total 5504D2D: Up to 2 A per channel, Max 8 A total 5504DHD: Up to 5 A per channel, Max 6 A total on any 2 adjacent channels, Max 12 A total |
|
Ingress Protection |
IP20 |
|
Dimmer Technology |
Trailing Edge (TE) or Leading Edge (LE) -Selectable per channel |
|
Compatible Load Types |
Dimmable LED lamps and luminaires, LV incandescent/halogen lamps, ELV halogen lamps with dimmable electronic transformers, ELV halogen lamps with dimmable iron-core transformers |
|
Terminals |
Accommodates 2 x 2.5 mm² or 1 x 4 mm² cable Require Philips PH1 or 0.8 x 4.0 flat blade screwdriver Maximum torque 0.6 Nm |
|
C-Bus Connection |
2 x RJ45 Connectors |
|
Operating Temperature |
-5 to 55 ⁰C (with derating above 35 ⁰C) |
|
Operating Humidity |
10 % to 93 % (non-condensing) |
|
Storage Temperature |
20 to 60 °C |
|
Dimensions |
216 mm (W) 92 mm (H) 53 mm (D) |
* 20 mA is consumed from C-Bus input only if the integrated C-Bus Power Supply is disabled. If the integrated C-Bus Power Supply is enabled, 20 mA is consumed internally and 200 mA is available for external consumption.