Hardware Description
8 Channel, 1 A per channel (5508D1D)
The below table describes the overview of the elements on the 8 channel, 4 channel and high power dimmer.
|
A |
Earth |
|
B |
Wire Link Terminal for 110 V |
|
C |
Neutral |
|
D |
Active Line |
|
E |
Load Connections |
|
F |
C-Bus Indicator |
|
G |
Unit Indicator |
|
H |
USB (Type-C) Connector |
|
I |
Hard Reset Button |
|
J |
Channel Button Indicators |
|
K |
C-Bus Connectors 2x RJ-45 |
|
L |
C-Bus Network Cable |
|
M |
Transparent Removable Cover |
|
N |
Space for Labelling |
|
O |
QR Code for Product Details and Serial Number |