DOCA0106EN-15

Technical Characteristics

Environmental Characteristics

Characteristics

Value

Conforming to standards

  • IEC 60947-2

  • IEC 61000-6-2

  • IEC 61000-6-4

Certification

CE

Ambient temperature

Storage

-40 °C...+85 °C (-104 °F...+185 °F)

Operation

-20 °C...+70 °C (-68 °F...+158 °F)

Relative humidity

5...85 %

Protective treatment

ULV0, conforming to IEC/EN 60068-2-30

Pollution

Level 3

Mechanical Characteristics

Characteristics

Value

Shock resistance

Same as MasterPacT MTZ circuit breakers.

Resistance to sinusoidal vibrations

Same as MasterPacT MTZ circuit breakers.

Electrical Characteristics

Characteristics

Value

Power supply

24 Vdc, -20%/+10% (19.2...26.4 Vdc)

Consumption

24 Vdc, 100 mA at 25 °C

Resistance to electrostatic discharge

Conforming to IEC/EN 61000-4-2

8 kV AD

Immunity to radiated fields

Conforming to IEC/EN 61000-4-3

10 V/m

Immunity to surges

Conforming to IEC/EN 61000-4-13

Class 2

Physical Characteristics

Characteristics

Value

Dimensions

51 x 51 x 52.5 mm (2.01 x 2.01 x 2.07 in)

Mounting

Embedded in the cradle of the circuit breaker

Weight

75 g (0.17 lb)

Degree of protection of the installed module

  • Connectors: IP20

  • Other parts: IP30

Connections

  • RJ45 for Ethernet

  • Industrial USB type connector for ULP

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.