Details of Channels 1 to 11
Channels 1 to 11 Overview
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Status |
|||||||||||
|
Input I1 (bit 0) |
14201 |
14241 |
14281 |
14321 |
14361 |
14401 |
14441 |
14481 |
14521 |
14561 |
14601 |
|
Input I2 (bit 1) |
14201 |
14241 |
14281 |
14321 |
14361 |
14401 |
14441 |
14481 |
14521 |
14561 |
14601 |
|
Orders |
|||||||||||
|
Commands output Q (bit 0 and bit 1): Acti 9 product |
14202 |
14242 |
14282 |
14322 |
14362 |
14402 |
14442 |
14482 |
14522 |
14562 |
14602 |
|
Commands output Q (bit 0 and bit 1): non-Acti 9 product |
14203 |
14243 |
14283 |
14323 |
14363 |
14403 |
14443 |
14483 |
14523 |
14563 |
14603 |
|
State of output Q (bit 0) |
14204 |
14244 |
14284 |
14324 |
14364 |
14404 |
14444 |
14484 |
14524 |
14564 |
14604 |
|
Counters |
|||||||||||
|
Input I1 power or flow indicator(2) |
14205 |
14245 |
14285 |
14325 |
14365 |
14405 |
14445 |
14485 |
14525 |
14565 |
14605 |
|
Input I2 power or flow indicator(2) |
14207 |
14247 |
14287 |
14327 |
14367 |
14407 |
14447 |
14487 |
14527 |
14567 |
14607 |
|
Input I1 consumption meter(1)(2) |
14209 |
14249 |
14289 |
14328 |
14369 |
14409 |
14449 |
14489 |
14529 |
14569 |
14609 |
|
Input I2 consumption meter (1)(2) |
14211 |
14251 |
14291 |
14331 |
14371 |
14411 |
14451 |
14491 |
14531 |
14571 |
14611 |
|
Operation and Running Hours Counters |
|||||||||||
|
I1 operation counter(1) |
14213 |
14253 |
14293 |
14333 |
14373 |
14413 |
14453 |
14493 |
14533 |
14573 |
14613 |
|
I2 operation counter(1) |
14215 |
14255 |
14295 |
14335 |
14375 |
14415 |
14455 |
14495 |
14535 |
14575 |
14615 |
|
I1 input running hours(1) |
14217 |
14257 |
14297 |
14337 |
14377 |
14417 |
14457 |
14497 |
14537 |
14577 |
14617 |
|
Setting Date of Operation Counters |
|||||||||||
|
Input I1 date |
14219 |
14259 |
14299 |
14339 |
14379 |
14419 |
14459 |
14499 |
14539 |
14579 |
14619 |
|
Input I2 date |
14223 |
14263 |
14303 |
14343 |
14383 |
14423 |
14463 |
14503 |
14543 |
14583 |
14623 |
|
Running hours parameter setting date on input I1 |
14227 |
14267 |
14307 |
14347 |
14387 |
14427 |
14467 |
14507 |
14547 |
14587 |
14627 |
|
Pulse Weight Settings (Meters) |
|||||||||||
|
Pulse weight for input I1(2) |
14231 |
14271 |
14311 |
14351 |
14391 |
14431 |
14471 |
14511 |
14551 |
14591 |
14631 |
|
Pulse weight for input I2(2) |
14232 |
14272 |
14312 |
14352 |
14392 |
14432 |
14472 |
14512 |
14552 |
14592 |
14632 |
|
(1) Data type: UINT32 (2) Information specific to Meter type devices |
|||||||||||
Modbus Address
The list of Modbus addresses, defined by the Modbus protocol, starts at 0.
The address of register number n is n-1.
The detailed tables in subsequent chapters of this guide provide both register numbers (in decimal format) and corresponding addresses (in hexadecimal format). Example of address: address of register number 3000 is 0x0BB7 (2999).
Description of terminals for each channel (Ti24 interface):
|
Terminal |
Description |
|---|---|
|
24 V |
24 V of the 24 Vdc power supply |
|
Q |
Control output |
|
I2 |
Input number 2 |
|
I1 |
Input number 1 |
|
0 V |
0 V of the 24 Vdc power supply |
Status
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Input I1 (bit 0) |
14201 |
14241 |
14281 |
14321 |
14361 |
14401 |
14441 |
14481 |
14521 |
14561 |
14601 |
|
Input I2 (bit 1) |
14201 |
14241 |
14281 |
14321 |
14361 |
14401 |
14441 |
14481 |
14521 |
14561 |
14601 |
|
Address |
Register |
No. |
RW |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|
|
0x3778 |
14201 |
1 |
R |
BITMAP |
0x0000 |
N |
03, 100-4 |
Electrical status of inputs 1 and 2 of all connected devices(1). |
|
(1) With bit assignment:
|
||||||||
Meaning of bits for inputs I1 and I2:
-
0 = no current
-
1 = input current
Orders
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Output Q (bit 0 and bit 1): Acti 9 product |
14202 |
14242 |
14282 |
14322 |
14362 |
14402 |
14442 |
14482 |
14522 |
14562 |
14602 |
|
Address |
Register |
No. |
RW |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|
|
0x3779 |
14202 |
1 |
RW |
BITMAP |
0x0000 |
N |
03, 06, 16, 100-4 |
Open and close order for products in the Acti 9 range(1). |
|
(1) With bit assignment:
|
||||||||
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Output Q (bit 0 and bit 1): non-Acti 9 product |
14203 |
14243 |
14283 |
14323 |
14363 |
14403 |
14443 |
14483 |
14523 |
14563 |
14603 |
|
Address |
Register |
No. |
RW |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|
|
0x377A |
14203 |
1 |
RW |
BITMAP |
0x0000 |
N |
03, 06, 16, 100-4 |
Deactivation and activation order for product not in the Acti 9 range(1). |
|
(1) With bit assignment:
|
||||||||
-
The I/O Smart Link device resets the bit to state 0 when the order is taken into account (unless no product is connected to the channel).
-
If both bits 0 and 1 are set to 1, there is no effect on the system.
Power or Flow Indicators
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Input I1 power or flow indicator(1) |
14205 |
14245 |
14285 |
14325 |
14365 |
14405 |
14445 |
14485 |
14525 |
14565 |
14605 |
|
Input I2 power or flow indicator(1) |
14207 |
14247 |
14287 |
14327 |
14367 |
14407 |
14447 |
14487 |
14527 |
14567 |
14607 |
|
(1) Each channel (Ti24 interface) on the I/O Smart Link can support two counters:
|
|||||||||||
|
Address |
Register |
No. |
RW |
X |
Unit |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|---|
|
0x377C |
14205 |
2 |
R |
X1 |
D |
Float32 |
0 |
N |
03, 100-4 |
Power or flow indicator for input 1(1). |
|
0x377E |
14207 |
2 |
R |
X1 |
D |
Float32 |
0 |
N |
03, 100-4 |
Power or flow indicator for input 2(1). |
|
(1) Each channel (Ti24 interface) on the I/O Smart Link can support two counters:
|
||||||||||
Consumption Meters
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Input I1 consumption meter(1) |
14209 |
14249 |
14289 |
14329 |
14369 |
14409 |
14449 |
14489 |
14529 |
14569 |
14609 |
|
Input I2 consumption meter(1) |
14211 |
14251 |
14291 |
14331 |
14371 |
14411 |
14451 |
14491 |
14531 |
14571 |
14611 |
|
(1) Each channel (Ti24 interface) on the I/O Smart Link can support two meters:
|
|||||||||||
|
Address |
Register |
No. |
RW |
X |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x3780 |
14209 |
2 |
R |
X1 |
UINT32 |
0 |
Y |
03, 100-4 |
Consumption meter on input 1. |
|
0x3782 |
14211 |
2 |
R |
X1 |
UINT32 |
0 |
Y |
03, 100-4 |
Consumption meter on input 2. |
Operation Counters
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
I1 operation counter |
14213 |
14253 |
14293 |
143323 |
14373 |
14413 |
14453 |
14493 |
14533 |
14573 |
14613 |
|
I2 operation counter |
14215 |
14255 |
14295 |
14335 |
14375 |
14415 |
14455 |
14495 |
14535 |
14575 |
14615 |
|
Address |
Register |
No. |
RW |
X |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x3784 |
14213 |
2 |
RW |
X1 |
UINT32 |
0 |
Y |
03, 16, 100-4 |
Operation counter for channel 1/input 1. This register indicates the number of changes of state of input 1 from state 1 to state 0. |
Running Hour Counters
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
I1 input running time |
14217 |
14257 |
14297 |
14337 |
14377 |
14417 |
14457 |
14497 |
14537 |
14577 |
14617 |
|
Address |
Register |
No. |
RW |
X |
Unit |
Type |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|---|
|
0x3788 |
14217 |
2 |
RW |
X1 |
h |
UINT32 |
0 |
Y |
03, 16, 100-4 |
Running hours counter for channel 1/input 1. Counting starts when the input is activated. |
Setting Date of Operation Counters
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Input I1 date |
14219 |
14259 |
14299 |
14339 |
14379 |
14419 |
14459 |
14499 |
14539 |
14579 |
14619 |
|
Input I2 date |
14223 |
14263 |
14303 |
14343 |
14383 |
14423 |
14463 |
14503 |
14543 |
14583 |
14623 |
|
Running hours parameter setting date on input I1 |
14227 |
14267 |
14307 |
14347 |
14387 |
14427 |
14467 |
14507 |
14547 |
14587 |
14627 |
|
Address |
Register |
No. |
RW |
Type |
Range |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|
|
0x378A |
14219 |
4 |
R |
DATE |
(1) |
(1) |
Y |
03, 100-4 |
Date when the operation counter parameter was last set. This register indicates the date and time when the operation counter parameter was last set on input 1. |
|
0x378E |
14223 |
4 |
R |
DATE |
(1) |
(1) |
Y |
03, 100-4 |
Date when the operation counter parameter was last set. This register indicates the date and time when the operation counter parameter was last set on input 2. |
|
0x3792 |
14227 |
4 |
R |
DATE |
(1) |
(1) |
Y |
03, 100-4 |
Date when the running hours counter parameter was last set. This register indicates the date and time when the running hours counter parameter was last set on input 1. |
|
(1) See description of the DATETIME type. |
|||||||||
Pulse Weight Settings (Meters)
|
Channels |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
|
|
Pulse weight I1 |
14231 |
14271 |
14311 |
14351 |
14391 |
14431 |
14471 |
14511 |
14551 |
14591 |
14631 |
|
Pulse weight I2(1) |
14232 |
14272 |
14312 |
14352 |
14392 |
14432 |
14472 |
14512 |
14552 |
14592 |
14632 |
|
(1) Each channel (Ti24 interface) on the I/O Smart Link can support two pulse meters:
|
|||||||||||
|
Address |
Register |
No. |
RW |
X |
Unit |
Type |
Range |
Default value |
Svd |
Function code |
Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
0x3796 |
14231 |
1 |
RW |
X1 |
D |
UNIT |
0–65535 |
10 |
Y |
03, 06, 16, 100-4 |
Pulse weight: this register can be used to set the value of the pulse weight for the meter connected to input 1 of channel 1. |
|
0x3797 |
14232 |
1 |
RW |
X1 |
D |
UNIT |
0–65535 |
10 |
Y |
03, 06, 16, 100-4 |
Pulse weight: this register can be used to set the value of the pulse weight for the meter connected to input 2 of channel 1. |