EcoStruxure Communication System
EcoStruxure Master Range
EcoStruxure is Schneider Electric’s IoT-enabled, plug-and-play, open, interoperable architecture and platform, in Homes, Buildings, Data Centers, Infrastructure and Industries. Innovation at Every Level from Connected Products to Edge Control, and Apps, Analytics and Services.Introduction
EcoStruxure I/O Smart Link is used to connect final distribution boards to any supervision system.
EcoStruxure I/O Smart Link can be connected to:
-
iOF+SD24 and OF+SD24 indication auxiliaries
-
iACT24 and iATL24 auxiliaries for contactors and impulse relays in the Acti 9 range
-
Acti 9 RCA iC60 remote control module with Ti24 interface
-
Reflex iC60 integrated control circuit breaker with Ti24 interface
-
Pre-wired cables
-
iEM2000T
pulse output meter
I/O Smart Link offers the advantages and services of an automatic connection to the Modbus network.
I/O Smart Link is an open system:
-
I/O Smart Link can be used as a standard I/O distributed module.
-
I/O Smart Link is equipped with eleven 24 Vdc channels. Each channel is represented by a Ti24 interface consisting of:
-
Two power supply terminals: 0 V and 24 Vdc
-
Two 24 Vdc digital inputs (I1 and I2)
-
One 24 Vdc digital output (Q)
-
-
Each Ti24 interface is compatible with Miniconnect Phoenix standard connectors (at intervals of 3.81 mm (0.15 in)) or equivalent.
-
I/O Smart Link is compatible with any type of counter (pulse output) compliant with standard IEC 62053-21 (minimum pulse 30 ms):
-
The pulse weight must be configured (written in a Modbus register).
-
-
I/O Smart Link is compatible with any type of device equipped with low level inputs and outputs (24 Vdc).
I/O Smart Link is simple to use and maintenance-free. The system pre-wired cables reduce complexity and wiring time by allowing connection on all Acti 9 components and 24 Vdc compatible products.
EcoStruxure Communication System Block Diagram
Integration of I/O Smart Link in Schneider Electric Offers
I/O Smart Link can connect via an RS 485 link to the following offers:
-
PLCs
-
Building management system:
-
EcoStruxure Building Operation platform, version V1.2 or later
-
-
Supervisors and human machine interfaces (HMIs):
-
EcoStruxure Power Monitoring Expert , ION-E electrical distribution supervisor, version V6.0 or later
-
Control and display of Magelis interfaces
-
-
Controllers dedicated to energy management:
-
Gateways and energy servers : Smartlink SIB, Ecostruxure Panel Server
-
For installations using other communication systems (for example, LON, KNX, BACnet), compatibility is provided by means of suitable gateways (for example: Modbus/KNX).