Technical Characteristics
General Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Product marking |
CE, UKCA |
|
|
Temperature |
Operation (horizontal) |
-25...+60 °C (-13...+140 °F) |
|
Operation (vertical) |
-25...+50 °C (-13...+122 °F) |
|
|
Storage |
-40...+85 °C (-40...+185 °F) |
|
|
Tropicalization |
Execution 2 (relative humidity of 93% at 40 °C (104 °F)) |
|
|
Resistance to voltage dips |
10 ms, class 3 according to IEC/EN 61000-4-29 |
|
|
Degree of protection |
IP20 |
|
|
Pollution degree |
3 |
|
|
Overvoltage category |
OVC II |
|
|
Conforming to SELV specifications |
Yes |
|
|
Altitude |
Operation |
0...2,000 m (0...6561.68 ft) |
|
IK degree of protection |
IEC 62262 |
IK06 (1J) |
|
Immunity to electrostatic discharge |
IEC/EN 61000-4-2 |
Class B - Air: 8 kV |
|
Class B - Contact: 4 kV |
||
|
Immunity to radiated magnetic interference |
IEC/EN 61000-4-3 |
Class A - 80 MHz...1 GHz 10 V/m Class A - 1.4 GHz...6 GHz 3 V/m |
|
Immunity to fast transients |
IEC/EN 61000-4-4 |
Class B - 1 kV for the I/O and Modbus communication |
|
Class B - 2 kV for the 24 Vdc - 5 kHz - 100 kHz power supply |
||
|
Surge |
IEC/EN 61000-4-5 |
Class B - 1 kV DM coupling 42 Ω; 2 kV CM coupling 42 Ω power supply Class B - 1 kV CM coupling 2 Ω Modbus communication |
|
Immunity to conducted magnetic fields |
IEC/EN 61000-4-6 |
Class A - 3 V from 0.15 MHz...80 MHz |
|
Conducted emissions |
IEC 61326–1, CISPR11 |
Class B - 0.15 MHz...30 MHz |
|
Radiated emissions |
IEC 61326–1, CISPR11 |
Class B - 30 MHz...6000 MHz |
|
Mechanical impact resistance for product casing |
IEC 62262 |
1J (IK06) |
|
Environment |
Conforms to the RoHS directive and REACH regulations |
|
|
Installation position |
Horizontal or vertical |
|
|
Mean Time To Failure (MTTF) |
More than 1 million hours |
|
Power Supply
|
Characteristic |
Value |
|
|---|---|---|
|
Power supply |
Nominal |
Non-isolated 24 Vdc with protection against negative voltages up to -28.8 Vdc |
|
Voltage limits |
19.2...28.8 Vdc with ripple |
|
|
Current consumption, no-load |
10 mA |
|
|
Maximum input intensity |
1.5 A |
|
|
Maximum current inrush |
7 A |
|
Mechanical Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Dimensions |
Length |
359 mm (14.13 in) |
|
Height |
22.5 mm (0.88 in) |
|
|
Depth |
42 mm (1.65 in) |
|
|
Weight |
188 g (6.63 oz) |
|
Communication Module
|
Characteristic |
Value |
|
|---|---|---|
|
Type of interface module |
Modbus RTU, RS485 serial connection |
|
|
Transmission |
Transfer rate |
|
|
Medium |
Double shielded twisted pair |
|
|
Modbus line terminator |
Impedance 120 Ω |
|
|
Structure |
Type |
Modbus |
|
Method |
Client/Server |
|
|
Device type |
Server |
|
|
Response time |
10 ms (approximately) |
|
|
Maximum length of Modbus line |
1,000 m (3280.84 ft) |
|
|
Type of bus connector |
4-pin connector |
|
|
Isolation |
Between the Modbus serial connection and 24 Vdc Ti24 I/O interfaces |
2,500 V RMS for 1 minute |
|
Number of digital I/O channels |
11 |
|
Inputs
|
Characteristic |
Value |
|
|---|---|---|
|
Number of digital inputs |
22 (two per channel) |
|
|
Rated input voltage |
24 Vdc |
|
|
Input type |
Current sink, type 1 (IEC 61131-2) |
|
|
Weight (0 V) |
1 for two inputs (one per channel) |
|
|
Input voltage limits |
19.2...28.8 Vdc |
|
|
Rated input current |
3 mA |
|
|
Maximum input current |
5 mA |
|
|
Filtering time |
2 ms |
|
|
Acquisition time |
10 ms |
|
|
Isolation |
No isolation between the Ti24 interfaces |
|
|
Negative voltage protection |
Yes |
|
|
Maximum length of cables and cord sets |
500 m (1640.42 ft) (conductor cross-sectional area of at least 0.5 mm² (20 AWG)) |
|
|
Pulse counter |
Maximum frequency |
16.667 Hz, IEC 62053-31 |
|
Non-volatile memory |
10 years |
|
Outputs
|
Characteristic |
Value |
|
|---|---|---|
|
Number of digital outputs |
11 (one per channel) |
|
|
Digital output |
Current source, 24 Vdc 0.1 A (IEC 61131-2) |
|
|
Rated output voltage |
Voltage |
24 Vdc |
|
Maximum current |
100 mA |
|
|
Filtering time |
1 ms |
|
|
Voltage drop (voltage at state 1) |
1 V maximum |
|
|
Maximum current inrush |
500 mA |
|
|
Leakage current |
0.1 mA |
|
|
Overvoltage protection |
33 Vdc |
|
|
Short-circuit protection |
Yes |
|
|
Overload protection |
Yes |
|
|
Current limiting |
Yes |
|
|
Maximum length of cables and cord sets |
500 m (1640.42 ft) (conductor cross-sectional area of at least 0.5 mm² (20 AWG)) |
|
iACT24/iATL24
|
Characteristic |
Value |
|
|---|---|---|
|
Control voltage (Ue) |
230 Vac, +10 %, -15 % (Y2) 24 Vdc, ± 20 % (Y3) |
|
|
Control voltage frequency |
50/60 Hz |
|
|
Insulation voltage (Ui) |
250 Vac |
|
|
Rated impulse withstand voltage (Uimp) |
8 kV (OVC IV) |
|
|
Level of pollution |
3 |
|
|
Degree of protection |
IP20B device only IP40 device in modular enclosure |
|
|
Width in 9 mm (0.35 in) modules |
2 |
|
|
Auxiliary contact (O/C) Ti24 |
24 Vdc protected output, minimum 2 mA, maximum 100 mA |
|
|
Contact |
1 O/C operating category AC 14 |
|
|
Temperature |
Operation |
-25...+60 °C (-13...+140 °F) |
|
Storage |
-40...+80 °C (-40...+176 °F) |
|
|
Consumption |
< 1 W |
|
|
Standard |
IEC/EN 60947-5-1 |
|