DOCA0170EN-06

Technical Characteristics

Environmental Characteristics

Characteristics

Value

Conforming to standards

  • IEC 61010-1

  • IEC 60947-6-2

  • UL 61010-1

Certification

cULus, 61010-1

CE

Ambient temperature

Storage

-40 °C...+85 °C (-40 °F...+185 °F)

Operation

-10 °C...+55 °C (14 °F...+131 °F)

Protective treatment

ULV0, conforming to IEC/EN 60068-2-30

Pollution

Level 3

Service Interface Electrical Characteristics

Characteristics

Value

Input voltage

24 Vdc –20%/+10%, 525 mA Max

Rated power

10 W

Output voltage

24 Vdc –20%/+10%,120 mA

External Adapter Electrical Characteristics

Characteristics

Value

Adapter type

AC/DC wall mount adapter

Input voltage

110...230 Vac, Class 2

Rated power

12 W

Output voltage

24 Vdc

Mechanical Characteristics

Characteristics

Value

Mechanical impact

Conforming to IEC 62262 IK07

Mounting

Wall or table mount module

Connections

Magnet

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.