GEX2563900SWE-00(NORDICS)

PIX 12

F type characteristics

PIX 12

Rated voltage

Ur

12 kV

Rated short-circuit breaking current

Isc

25–31.5 kA

Rated short-time withstand circuit

Ip@ 50 Hz

63–100 kA

Ip@ 60 Hz

65–104 kA

Rated duration of short-circuit

tk

3 s

Rated current busbar, max

Ir bb

up to 3150 A(1)

 

Rated current circuit breaker

Ir

630 A

1250 A

1600 A

2000 A

2500 A

3150 A(1)

Dimensions

H

2130 mm

D

1605 mm(2)

W

650 mm/800 mm(3)

800 mm/1000 mm(3)

1000 mm

Approximate mass

 

820 kg

850 kg

870 kg

(1) Higher ratings for forced cooling can be provided on request.

(2) 2 set of CT or 31.5 kA.

(3) Wider panel on request.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.