GEX2563900SWE-00(NORDICS)

PIX 24

F type characteristics

PIX 24

Rated voltage

Ur

24 kV

Rated short-circuit breaking current

Isc

25–31.5 kA

Rated short time withstand circuit

Ip@ 50 Hz

63–80 kA

Ip@ 60 Hz

65–82 kA

Rated duration of short-circuit

tk

3 s

Rated current busbar, max

Ir bb

up to 2500 A(1)

   

Rated current circuit breaker

Ir

630 A

1250 A

1600 A

2000 A

2500 A(1)

Dimensions

H

2330 mm

D

1605 mm/1805 mm (2)

W

800 mm/1000 mm(3)

1000 mm

Approximate mass

 

850 kg

870 kg

(1) Higher ratings for forced cooling can be provided on request.

(2) 2 set of CT.

(3) Wider panel on request.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.