NNZ6555700-01

Main Characteristics

The main characteristics of the PowerLogic™ DVR systems are:

  • Mitigates three-phase voltage sags up to -70% deep or single-phase interruptions

  • Continuous regulation to offer high stabilization (±1%)

  • Very high-performance feeding systems (> 98%)

  • Power ranges from 150 to 900 kVA (others on demand)

  • Minimizes the necessary investment and operating costs

  • Batteries or other energy storage components are not required

  • Compensates voltage dips even for longer times (up to 30 seconds)

  • Compensates swell and overvoltage up to +20%

  • Independent compensation per phase

  • Compensates balanced and unbalanced voltage drops

  • Power supply to the load by static bypass in case of detected failure

  • Overload in Normal mode: 150% overloads for 1 second

  • Overload in Static Bypass mode: 200% for 60 seconds, 500% for 10 seconds and 3000% for 0.2 seconds

  • High response speed (< 3 milliseconds)

  • Energy flows in both directions

  • Never interrupts the service

  • Modular design that facilitates maintenance and repairs

  • Easy to connect in parallel up to 3 units

  • Mitigates voltage sags according to regulations: SEMI F47, IEC 61000-4-11, and IEC 61000-4-34 (depending on the model)

  • Chronology of disturbances and monitoring system

  • Touchscreen monitoring system

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?