Technical Specification
Technical characteristics |
Parameters |
40% sag models |
50% sag models |
60% sag models |
---|---|---|---|---|
Input |
Nominal voltage |
200/208/220 Vac or 380/400/415 Vac |
||
Input voltage range |
± 20% Vac |
+ 20% - 25% |
+ 20% - 30% |
|
Phase |
3 phases + ground (neutral optional) |
|||
Frequency |
50/60 Hz ± 10 % |
|||
Frequency variation (df/dt) |
4 Hz/s |
|||
Output |
Power range |
150~900 kVA/kW |
220~660 kVA/kW |
150~450 kVA/kW |
Voltage |
200/208/220 Vac or 380/400/415 Vac |
|||
Regulation |
± 1% |
|||
Phase |
3 phases + ground (neutral optional) |
|||
Frequency |
50/60 Hz |
|||
Response time |
< 3 msec |
|||
Transfer time to static bypass |
< 0.5 msec |
|||
Overload capacity (in Normal mode) |
110% - 30 seconds 150% - 1 seconds |
|||
Overload capacity (in Static Bypass mode) |
200% - 60 seconds 500% - 10 seconds 3000% - 0.2 seconds |
|||
Three-phase correction capacity |
Upper limit of continuous regulation |
+20% |
||
Lower limit of continuous regulation |
-20% |
-25% |
-30% |
|
Maximum sag without voltage alteration (Guaranteed up to 30 seconds of operation) |
-40% |
-50% |
-60% |
|
Maximum sag without transfer to static bypass * (Guaranteed up to 1 seconds of operation) |
-70% |
-70% |
-70% |
Technical characteristics |
Parameters |
40% sag models |
50% sag models |
60% sag models |
---|---|---|---|---|
Others |
Maximum efficiency |
> 98% |
||
Dielectric rigidity |
2.5 kV – 1 minute |
|||
Control panel |
Touch panel |
|||
Protections |
Short circuits, current limitation, overload, EMI filter, necessary disconnections |
|||
Paralellable |
Up to 3 equipments (Master + 2 Slaves) |
|||
Maintenance switch |
Yes |
|||
Protection degree |
IP 20 |
|||
IK impact degree |
IK07 |
|||
Protective class |
Class I |
|||
Pollution degree rating |
2 |
|||
Overvoltage category |
III |
|||
Vibration |
CLASS 3M1 |
|||
Refrigeration |
Forced ventilation |
|||
Noise level |
< 65 dB |
|||
Working temperature |
0 ~ 40 ºC |
|||
Storage temperature |
-30 ºC~ 85 ºC |
|||
Altitude |
1000 m |
|||
Relative humidity |
0 ~ 95%, without condensation |
The following table details the dimensions and weights of master and slave units, and the manual bypass cabinets.
Master and slave units |
||||
---|---|---|---|---|
Model |
380/400/415 Vac models |
200/208/220 Vac models |
||
Dimensions H×W×D |
2152x1214x750 mm |
2152x1835x750 mm |
||
Weight |
1250 kg |
1600 kg |
||
Manual bypass cabinet |
||||
Model |
630 A |
1250 A |
2000 A |
3200 A |
Dimensions H×W×D |
2152 x 614 x 750 mm |
2152 x 1100 x 750 mm |
2152 x 1100 x 750 mm |
2152 x 1200 x 750 mm |
Weight |
200 kg |
375 kg |
575 kg |
775 kg |
-
The technical specifications may be modified without warning.
-
For any other technical requirement or modification of existing characteristics, contact Schneider Electric.