7EN02-0443-00

Overview of meter functions

The EM3570 series DIN Ethernet meter is electronic with multi-line backlit LCD display. The meter provides accurate 3-phase electrical parameters monitoring with class 0.5 accuracy standard.

The key features of the meters are:

  • Bi-directional

  • Measurement of active and reactive energy

  • Power/current demand, peak demand

  • Time-stamped alarms

  • Multi Tariffs (up to 4) controlled by internal clock, status inputs or communication

  • 2 status inputs and 1 relay output

  • Display (current, voltage, and energy measurements)

  • Data logging

  • Communications using Modbus TCP and BACnet/IP

  • Compatible with LVCT or Rogowski Coils

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.