7EN02-0443-00

Configuring SNMP

The meter supports SNMP allowing a network administrator to access the meter remotely with an SNMP manager and view the networking status and diagnostics of the meter in the MIB-II format.
NOTE: You can configure the SNMP parameters only when you enable the SNMP in the IP Network Services section (Refer to Configuring IP network services).
  1. Click Settings > Communication > SNMP.
  2. Modify the parameters as required.
  3. Click Apply Changes to save your changes to the meter.

    Parameter

    Description

    System Objects

    System Location

    Enter the system location.

    System Contact

    Enter the name of SNMP administrator.

    Automatic Configuration of System Name

    Selects the system name automatically.

    Manual Configuration of System Name

    Enter a descriptive name in System Name tab.

    Community Names

    Get Community Name

    Enter the community names used for SNMP requests.

    NOTE: It is highly recommended to set a community name that best meets your security guidelines. The community Name must contain between 8 and 16 characters with at least 1 uppercase, 1 lowercase and 1 special character.

    Set Community Name

    Trap Community Name

    Enabled Traps

    Cold Start Trap

    Generates a trap when the meter is powered ON.

    Warm Start Trap

    Generates a trap when SNMP is enabled.

    Link Down Trap

    Generates a trap when an Ethernet port communication link is disconnected.

    Link Up Trap

    Generates a trap when an Ethernet port communication link is reconnected.

    Authentication Failure Trap

    Generates a trap when an SNMP manager is accessing the meter with incorrect authentication.

    SNMP Managers

    Manager #1

    Enter the name or IP address of SNMP Manager #1.

    Manager #2

    Enter the name or IP address of SNMP Manager #2.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?