Configuring the I/O setup parameters
- Double-click the I/O Configuration folder to open the dialog showing the list of parameters.
- Double-click the I/O Setup parameter to open its setup dialog.
- Choose the parameters you need to modify and click Edit.
Parameters
Options
Description
Status Input 1
Label: Status Input 1
Mode
-
Input Status
-
Energy Reset (Default)
-
Input Metering
-
Tariff Control
Tariff control mode selection for the status input 1.
NOTE:-
By default, the mode displays Input Metering when the input metering channel setup is assigned with a status input.
-
By default, the mode displays Tariff Control when the tariff mode setup is assigned with a status input mode.
-
You can only disable the status input mode in the meter HMI configuration if you have assigned the status input mode to Input Metering or Tariff Control in ION Setup.
Status Input 2
Label: Status Input 2
Mode
-
Input Status
-
Energy Reset (Default)
-
Input Metering
-
Tariff Control
Tariff control mode selection for the status input 2.
NOTE:-
By default, the mode displays Input Metering when the input metering channel setup is assigned with a status input.
-
By default, the mode displays Tariff Control when the tariff mode setup is assigned with a status input mode.
-
You can only disable the status input mode in the meter HMI configuration if you have assigned the status input mode to Input Metering or Tariff Control in ION Setup.
Relay Output
Label: Relay Output
Relay output label name.
Control Mode: External (Default)
The relay output can be controlled externally either through software or by a PLC using command.
Behavior Mode
-
Normal (Default)
-
Timed
-
On Time: 1 to 9999 seconds
-
-
Coil Hold
When the control mode is set to External, the Normal mode is applied. Upon a trigger for External mode, the relay output will stay in the closed state until a computer or PLC sends an open command.
The relay output stays ON for the duration specified by the on-time setup register in Timed mode.
When the control mode is set to External, the Coil Hold mode is applied. The output activates upon receiving the energize command and deactivates when the coil hold release command is received. In case of a control power loss, the output remembers and restores the previous state when control power returns.
Associations
To make this channel available, disconnect its existing associations in the association setup screens.
-
- Click OK, and then click Send to save your changes to the meter.NOTE: When changes are not saved to the meter, the status bar on the bottom left screen shows Download Incomplete.