7EN02-0443-00

Configuring the tariff

  1. Press and hold and at the same time for 2 seconds.
  2. Use the or button to enter the meter Passcode (High) (Default is “0010”) and press .
  3. Use the button to scroll to Tariff and press .
  4. Use the or button to scroll through the options and press to confirm the new setting.
  5. Press to save your changes to the meter.

    Setting

    Options

    Description

    by S In

    • Disable
    • 1 S In
    • 2 S In

    The status input is associated with the tariff function. A signal to the status input changes the active tariff.

    NOTE:
    • If you change S In mode to other operation modes (input status, input metering, or energy reset) while multi-tariff control mode is in S In control mode, the multi-tariff function is automatically disabled.

    • If you change multi-tariff control mode to other control modes (communication or internal RTC) while S In is configured for multi-tariff function, the S In operation mode automatically changes to input status.

    by Com

    • Disable
    • Enable

    The active tariff is controlled by communications. In the communication control mode, the tariff switching is triggered by command.

    by Clock

    • Disable
    • Day
    • Week

    The tariff switching is triggered by the real-time clock. The configuration includes the selection of schedule mode. Set the time when each tariff period starts, using the 24 hour clock format (00:00 to 23:59). The start time of the next tariff is the end time of the current tariff. For example, T2 start equals the end of T1.

    Refer to Real-time clock (RTC) control mode

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?